目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3410.0 - Compression springs - Extra light load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3410_p0.prj},{NB=3410.0 - 32 x 76(0)},{IDNR=},{SX=0},{F1=492},{S1=23},{F2=657},{S2=30},{FN=821},{SN=38},{FBL=916},{SBL=42},{CC=21.6},{DD2=16.0},{DD1=32},{LO=76},{NP=20},{DE1=30.700},{B=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (30%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (40%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (50%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
NP
ⁿ/ₐ
3410.0 - 20 x 25
221
8
294
10
368
13
409
14
29.4
10.0
20
25
50
3410.0 - 20 x 32
217
10
289
13
362
16
411
18
22.6
10.0
20
32
50
3410.0 - 20 x 38
212
11
283
15
353
19
409
22
18.6
10.0
20
38
25
3410.0 - 20 x 44
207
13
276
18
345
22
405
26
15.7
10.0
20
44
25
3410.0 - 20 x 51
210
15
279
20
349
26
415
30
13.7
10.0
20
51
25
3410.0 - 20 x 64
217
19
289
26
362
32
440
39
11.3
10.0
20
64
25
3410.0 - 20 x 76
223
23
298
30
372
38
461
47
9.8
10.0
20
76
25
3410.0 - 20 x 89
222
27
295
36
369
45
462
56
8.3
10.0
20
89
20
3410.0 - 20 x 102
226
31
302
41
377
51
475
64
7.4
10.0
20
102
20
3410.0 - 20 x 115
221
35
294
46
368
58
467
73
6.4
10.0
20
115
10
3410.0 - 20 x 127
225
38
300
51
375
64
476
81
5.9
10.0
20
127
10
3410.0 - 20 x 139
225
42
300
56
375
70
477
88
5.4
10.0
20
139
10
3410.0 - 20 x 152
223
46
298
61
372
76
474
97
4.9
10.0
20
152
10
3410.0 - 20 x 305
229
92
305
122
381
153
491
196
2.5
10.0
20
305
10
3410.0 - 25 x 25
404
8
539
10
674
13
695
13
53.9
12.5
25
25
50
3410.0 - 25 x 32
405
10
540
13
675
16
726
17
42.2
12.5
25
32
25
3410.0 - 25 x 38
408
11
544
15
680
19
741
21
35.8
12.5
25
38
25
3410.0 - 25 x 44
414
13
553
18
691
22
766
24
31.4
12.5
25
44
25
3410.0 - 25 x 51
413
15
551
20
689
26
770
29
27.0
12.5
25
51
25
3410.0 - 25 x 64
415
19
553
26
691
32
788
37
21.6
12.5
25
64
25
3410.0 - 25 x 76
413
23
550
30
688
38
795
44
18.1
12.5
25
76
20
3410.0 - 25 x 89
406
27
541
36
676
45
781
51
15.2
12.5
25
89
20
3410.0 - 25 x 102
404
31
539
41
673
51
783
59
13.2
12.5
25
102
20
3410.0 - 25 x 115
407
35
543
46
679
58
793
67
11.8
12.5
25
115
10
3410.0 - 25 x 127
404
38
538
51
673
64
789
74
10.6
12.5
25
127
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1210 ISO - Demountable guide pillars
Kern
26.02.2019
3445 - Socket shoulder screws
Kern
26.02.2019
3413.0 - Compression springs - round wire
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
3411.2 - Compression springs - round wire - Medium load
Kern
26.02.2019
3457 - Lifter studs
Kern
26.02.2019
3411.3 - Compression springs - round wire - Heavy load
Kern
26.02.2019
3456 - Lifter studs
Kern
26.02.2019
3421.2 - Hollow tube - 90 Shore A
Kern
26.02.2019
3424.3 - Elastomer plates - 95 Shore A
Kern
26.02.2019
3440 - Ground shoulder screws
Kern
26.02.2019
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1271 - Guide bushes with flange, bronze with solid lubricant
Kern
26.02.2019
3410.5 - Compression springs - Ultra heavy load
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表