目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1215 ISO - Stipper mounted guide pillars
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1215_iso.prj},{NB=ISO 1215 - 25 x 80 x 100},{IDNR=},{L4=22},{L5=8},{L6=6},{L1=180},{M=M4},{MX=4.000},{DK=7.000},{DD4=26},{DD3=38},{DD2=48},{DD1=25},{L2=80},{L3=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
L4
[mm]
L5
[mm]
L6
[mm]
L1
[mm]
M
ⁿ/ₐ
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
L2
[mm]
L3
[mm]
ISO 1215 - 12 x 40 x 50
12
6
3
90
M3
13
20
28
12
40
50
ISO 1215 - 12 x 40 x 60
12
6
3
100
M3
13
20
28
12
40
60
ISO 1215 - 12 x 50 x 60
12
6
3
110
M3
13
20
28
12
50
60
ISO 1215 - 12 x 50 x 70
12
6
3
120
M3
13
20
28
12
50
70
ISO 1215 - 12 x 60 x 70
12
6
3
130
M3
13
20
28
12
60
70
ISO 1215 - 12 x 70 x 70
12
6
3
140
M3
13
20
28
12
70
70
ISO 1215 - 16 x 60 x 80
16
8
4
140
M4
18
28
38
16
60
80
ISO 1215 - 16 x 60 x 90
16
8
4
150
M4
18
28
38
16
60
90
ISO 1215 - 16 x 70 x 90
16
8
4
160
M4
18
28
38
16
70
90
ISO 1215 - 16 x 70 x 100
16
8
4
170
M4
18
28
38
16
70
100
ISO 1215 - 16 x 80 x 100
16
8
4
180
M4
18
28
38
16
80
100
ISO 1215 - 16 x 90 x 100
16
8
4
190
M4
18
28
38
16
90
100
ISO 1215 - 19 x 70 x 90
20
8
4
160
M4
22
32
42
19
70
90
ISO 1215 - 19 x 70 x 100
20
8
4
170
M4
22
32
42
19
70
100
ISO 1215 - 19 x 80 x 100
20
8
4
180
M4
22
32
42
19
80
100
ISO 1215 - 19 x 80 x 110
20
8
4
190
M4
22
32
42
19
80
110
ISO 1215 - 19 x 90 x 110
20
8
4
200
M4
22
32
42
19
90
110
ISO 1215 - 19 x 100 x 110
20
8
4
210
M4
22
32
42
19
100
110
ISO 1215 - 25 x 80 x 100
22
8
6
180
M4
26
38
48
25
80
100
ISO 1215 - 25 x 80 x 110
22
8
6
190
M4
26
38
48
25
80
110
ISO 1215 - 25 x 90 x 110
22
8
6
200
M4
26
38
48
25
90
110
ISO 1215 - 25 x 90 x 120
22
8
6
210
M4
26
38
48
25
90
120
ISO 1215 - 25 x 100 x 120
22
8
6
220
M4
26
38
48
25
100
120
ISO 1215 - 25 x 110 x 120
22
8
6
230
M4
26
38
48
25
110
120
ISO 1215 - 32 x 80 x 100
25
10
7
180
M5
34
48
60
32
80
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1284 - Sliding pads small dimensions, bronze with solid lubricant
Kern
26.02.2019
1281.4 - Plain wearstripes
Kern
26.02.2019
1232.3 ISO - Flanged guide bushes
Kern
26.02.2019
1259 ISO - Ball cages
Kern
26.02.2019
1210 E-ISO - Demountable guide pillars
Kern
26.02.2019
1252.2 ISO - Flanged ball bearing guide bushes
Kern
26.02.2019
1251.1 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
1251.2 ISO - Ball bearing guide bushes with shoulder
Kern
26.02.2019
1210 ISO - Demountable guide pillars
Kern
26.02.2019
1242.3 ISO - Flanged guide bushes, steel/bronze with solid lubricant
Kern
26.02.2019
1231.5 ISO - Guide bushes with shoulder
Kern
26.02.2019
1232.1 ISO - Flanged guide bushes
Kern
26.02.2019
1240 ISO - Guide bushes, steel/bronze with solid lubricant
Kern
26.02.2019
1241.1 ISO - Guide bushes with shoulder, steel/bronze with solid lubricant
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表