CB Double Clevis - 双U形夹
KCC Precision
气缸
标准气缸
ACM
附件
Powered by
CAD模型選擇
{kccpr/pneumatic/standard_cylinder/acm/accessories/double_clevis.prj},{NB=CB50},{IDNR=},{PN=CB50},{BS=Ø50},{BSX=50},{C=52},{CX=18.0},{B=70},{E=40},{FV=70},{FD=9.0},{FT=12},{FX=90},{FY=50},{FZ=110},{B2=81},{R1=5},{R2=1.0},{R3=10},{L1X=9.000},{L2X=4.000},{L3X=32.000},{D2=14.000},{H2=6.000},{T=35},{RR=12},{U=19},{CD=12},{L4X=5.000},{L5X=23.000},{R4=2.000},{X=0.500},{RX=72.920},{M=6.000},{CZ=38.000},{CV=23.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PN
部件号
ⁿ/ₐ
BS
适合缸径
ⁿ/ₐ
BSX
[mm]
C
[mm]
CX
[mm]
B
[mm]
E
[mm]
FV
[mm]
FD
ØFD
[mm]
FT
[mm]
FX
[mm]
FY
[mm]
FZ
[mm]
B2
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
L1X
[mm]
L2X
[mm]
L3X
[mm]
D2
[mm]
H2
[mm]
T
[mm]
RR
[mm]
U
[mm]
CD
[mm]
L4X
[mm]
L5X
[mm]
R4
[mm]
X
[mm]
RX
[mm]
M
[mm]
CZ
[mm]
CV
ⁿ/ₐ
CB40
CB40
Ø40
40
44
15.0
60
32
60
9.0
12
80
42
100
71
5
1.0
8
3.000
3.600
24.000
10.000
4.700
30
10
16
10
4.300
20.000
2.000
0.420
62.430
5.000
29.500
18.000
CB50
CB50
Ø50
50
52
18.0
70
40
70
9.0
12
90
50
110
81
5
1.0
10
9.000
4.000
32.000
14.000
6.000
35
12
19
12
5.000
23.000
2.000
0.500
72.920
6.000
38.000
23.000
CB63
CB63
Ø63
63
64
25.0
85
40
86
11.5
15
105
59
130
101
6
1.5
12
0.000
5.000
40.000
14.000
6.000
40
16
23
16
6.000
28.000
3.000
0.610
87.500
6.000
49.000
27.000
CB80
CB80
Ø80
80
78
31.5
102
52
102
13.5
18
130
76
160
119
7
2.0
10
15.000
6.000
50.000
17.000
7.000
48
20
28
20
13.000
34.700
3.500
0.750
108.050
7.000
61.000
34.000
CB100
CB100
Ø100
100
92
35.5
116
52
116
13.5
18
150
92
180
133
8
2.0
14
15.000
6.000
64.000
17.000
7.000
58
25
36
25
17.000
43.000
3.500
0.750
135.060
8.000
64.000
43.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表