SSJ - Floating Joint for Pnuematic Cylinder
KCC Precision
附件
Powered by
CAD模型選擇
{kccpr/accesorry/ssj.prj},{NB=SSJ30-10-125},{MODEL=30-10-125},{CID=Ø25,Ø32},{TS=M10×1.25 },{A=17.5},{B=18.5},{C=5.0},{D=8.0},{E=24.0},{F=17.0},{G=9.0},{H=8.0},{L=49.0},{M=M10X1.25 },{R=34.0},{P=9.0},{U=0.5 },{N=2500 },{W=0.07},{MX=10.000},{MT=1.250},{BD=9.240},{CD=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MODEL
Model
ⁿ/ₐ
CID
Cylinder Inner Diameter
ⁿ/ₐ
TS
螺杆规格
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
D
ⁿ/ₐ
E
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
H
ⁿ/ₐ
L
ⁿ/ₐ
M
ⁿ/ₐ
R
ⁿ/ₐ
P
ⁿ/ₐ
U
Allowable Accentricity
ⁿ/ₐ
N
Max. Tensile Compressive Force
ⁿ/ₐ
W
质量
ⁿ/ₐ
SSJ 10-04-070
10-04-070
Ø10
M4×0.7
9.0
10.0
1.5
4.0
12.0
7.0
5.0
4.0
26.0
M4X0.7
17.0
5.5
0.5
54
0.01
SSJ 15-05-080
15-05-080
Ø15
M5×0.8
12.5
14.0
2.0
5.0
16.0
10.0
7.0
6.0
34.5
M5X0.8
23.0
7.0
0.5
123
0.02
SSJ 15-06-100
15-06-100
Ø15
M6×1.0
12.5
14.0
2.0
5.0
16.0
10.0
7.0
6.0
34.5
M6X1.0
23.0
7.0
0.5
123
0.02
SSJ 20-08-125
20-08-125
Ø20
M8×1.25
15.5
16.5
5.0
7.0
21.0
13.0
8.0
7.0
44.0
M8X1.25
30.5
8.0
0.5
1100
0.05
SSJ 30-10-125
30-10-125
Ø25,Ø32
M10×1.25
17.5
18.5
5.0
8.0
24.0
17.0
9.0
8.0
49.0
M10X1.25
34.0
9.0
0.5
2500
0.07
SSJ 40-14-150
40-14-150
Ø40
M14×1.5
20.0
22.0
5.0
11.0
31.0
22.0
12.0
11.0
62.0
M14X1.5
38.0
13.0
0.75
6000
0.16
SSJ 63-18-150
63-18-150
Ø50.Ø63
M18×1.5
25.0
27.0
6.0
13.0
40.0
27.0
14.0
14.0
76.0
M18X1.5
47.5
15.0
1
11000
0.31
SSJ 80-20-150
80-20-150
Ø80
M22×1.5
27.0
29.0
8.0
16.0
50.0
32.0
17.0
19.0
89.0
M22X1.5
56.5
18.0
1.25
18000
0.58
SSJ 100-26-150
100-26-150
Ø100
M26×1.5
35.0
37.0
8.5
20.0
59.5
41.0
24.0
24.0
110.0
M26X1.5
68.0
24.0
2
28000
1.08
SSJ 140-30-150
140-30-150
Ø125,Ø140
M30×1.5
41.5
44.5
14.0
22.0
79.0
46.0
30.0
27.0
153.0
M30X1.5
94.5
38.0
2.5
54000
2.7
SSJ 160-36-150
160-36-150
Ø150,Ø160
M36×15
52.0
54.5
16.0
24.0
96.0
55.0
36.0
32.0
179.0
M36X15
112.0
42.0
3
71000
47
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AF/ADF - 薄型气缸/双作用/单杆
KCC Precision
29.08.2022
SFJ - Floating Joint for Pnuematic Cylinder
KCC Precision
12.07.2021
KS530 - 气动电磁阀(5个端口先导/非润滑)
KCC Precision
30.01.2024
ACM Single - 中型气缸/双动/单杆
KCC Precision
30.01.2024
AFW/ADFW - Compact cylinder/Double acting/Double rod
KCC Precision
13.02.2024
ACS5 - 标准型/双作用:单杆
KCC Precision
21.05.2024
双关节
KCC Precision
30.01.2024
杆端螺母
KCC Precision
30.01.2024
单关节
KCC Precision
30.01.2024
ACP - Small Pin Cylinder / Single Rod / Double Acting
KCC Precision
21.05.2024
KPA/KUPA Standard - 减震器
KCC Precision
12.07.2021
ACS4 - 标准型/双作用:单杆
KCC Precision
21.05.2024
KYMF18-DM - Manifold / Direct Tubing
KCC Precision
30.01.2024
series_rotary_joints
Aventics
13.07.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表