目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBST - Rigid Shaft Coupling with single slit
KBK Antriebstechnik
Rigid Shaft Couplings
Powered by
CAD模型選擇
{kbk/rigid-shaft_couplings/kbst.prj},{NB=KBST-15(0-1)},{SIZE=15},{TR=190},{BS=0},{N=1},{D1=15},{D2=15},{A=34},{B=39.1},{DMIN=10},{DMAX=17},{VERS=6},{SB=15},{L=50},{F=M5x16},{TRF=9.0},{CNSMASSEXACT=266},{INFO1=Product Information},{INFO2=Product Information},{CNSSTDDTIME=1 week},{INFO2X=kbst_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{INFO1X=kbst_technical_data_sheet_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
Size
ⁿ/ₐ
TR
Torque Steel
[Nm]
A
Diameter
[mm]
B
Diameter
[mm]
L
Length
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TRF
Tightening Torque Screws
[Nm]
CNSMASSEXACT
Mass
[g]
KBST-6
6
30
18
21.2
30
M3x8
2.0
47
KBST-8
8
50
24
26.8
35
M3x10
3.0
102
KBST-10
10
100
29
32.7
45
M4x12
4.5
185
KBST-12
12
100
29
32.7
45
M4x12
4.5
180
KBST-14
14
190
34
39.1
50
M5x16
9.0
272
KBST-15
15
190
34
39.1
50
M5x16
9.0
266
KBST-16
16
190
34
39.1
50
M5x16
9.0
261
KBST-20
20
350
42
48.2
65
M6x16
15.0
518
KBST-25
25
390
45
50.8
75
M6x16
15.0
623
KBST-30
30
475
53
58.1
83
M6x18
15.0
920
KBST-35
35
1100
67
74.1
95
M8x25
40.0
1880
KBST-40
40
1325
77
83.4
108
M8x25
40.0
2710
KBST-50
50
2250
85
93.2
124
M10x25
84.0
3520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBST-G - Split Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KBST-VA - Rigid Shaft Coupling with single slit in stainless steel
KBK Antriebstechnik
26.11.2019
GN 2246 - Beam couplings with clamping hub, Bore code B, without keyway
Ganter
12.04.2024
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBST-G-VA - Split Rigid Shaft Coupling in stainless steel
KBK Antriebstechnik
26.11.2019
Standard Type
ORIENTALMOTOR Co.,Ltd.
10.04.2024
ZWK4-H - Intermediate Shaft Coupling with split clamping hub - metal bellow...
StS Coupling GmbH
17.05.2023
WSR450 - Slotted Shaft Coupling - without keyway
StS Coupling GmbH
10.02.2021
Stepper motor - Motors and controls
RK Rose+Krieger
26.01.2024
SC2 - Rigid coupling - Clamping jaw. Simplified view
HPC
17.02.2022
Standard Type
ORIENTALMOTOR Co.,Ltd.
10.04.2024
WSR460 - Slotted Shaft Coupling - with keyway
StS Coupling GmbH
10.02.2021
Taper-Lock Rigid Coupling Assembly - Taper-Lock Rigid Couplings
Baldor Reliance
09.11.2021
SG-HRC-M - Elastomeric shaft coupling SG-HRC-M standard straight bore serie...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表