目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb5.prj},{NB=KB5-150-78-20-20},{SIZE=150},{T=150},{L=78},{A=82},{D1=20},{D1MIN=20},{D1MAX=35},{D2=20},{D2MIN=20},{D2MAX=35},{E=30},{NF=6},{F=M6},{TA=15.0},{RPM=7000},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb5_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb5_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=6.000},{LX=78,90}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
E
Hub Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
NF
Piece
ⁿ/ₐ
F
Screw (ISO 4017)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*cm^2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm/m]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
RPM
Speed max.
[1/min]
KB5-18-63-10-10
18
18
45
20
39
55
4
M5
4.5
0.36
0.07
20000
205
50
0.20
0.5
1.5
11500
KB5-30-53-12-12
30
30
56
20
31
46
6
M5
4.5
0.40
0.11
38000
720
50
0.15
0.6
1.5
11000
KB5-60-62-15-15
60
60
66
25
37
55
6
M6
8.5
0.77
0.32
75000
1150
90
0.15
0.6
1.5
9100
KB5-80-78-20-20
80
80
82
30
50
70
6
M6
10.0
1.34
1.05
128000
1200
80
0.20
0.5
1.5
7000
KB5-150-78-20-20
150
150
82
30
50
70
6
M6
15.0
1.36
1.15
155000
2020
145
0.20
0.5
1.5
7000
KB5-200-78-20-20
200
200
90
30
50
70
6
M6
15.0
1.59
1.39
175000
2500
145
0.20
0.5
1.5
6700
KB5-300-90-25-25
300
300
110
37
55
80
6
M8
17.0
3.26
4.66
502000
6300
280
0.20
0.5
1.5
5200
KB5-500-101-35-35
500
500
122
40
66
90
6
M8
25.0
3.78
6.11
690000
7790
100
0.20
0.5
1.5
4600
KB5-800-171-50-50
800
800
157
60
111
151
6
M16
45.0
9.05
24.05
760000
500
185
0.20
0.8
1.8
3700
KB5-1400-171-50-50
1400
1400
157
60
111
151
6
M16
80.0
9.15
24.20
1270000
700
275
0.20
0.8
1.8
3700
KB5-3000-206-55-55
3000
3000
157
60
151
191
6
M12
85.0
9.43
25.70
2810000
2945
305
0.20
0.8
1.5
2800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KB7 - Bellows Couplings for Flange Mounting
KBK Antriebstechnik
26.11.2019
DRB - Line Shaft with Split Hubs and Metal Bellows
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB2H - Miniature Metal Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
KB4HC - Bellows Coupling - Compact Version with Split Hubs
KBK Antriebstechnik
26.11.2019
KB6 - Bellows Coupling with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBS 95 - Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KBST-VA - Rigid Shaft Coupling with single slit in stainless steel
KBK Antriebstechnik
26.11.2019
KB4K - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
CABSA - Coupling - bellows type - keyless type
SRD-FA
04.04.2023
2301A... - Bellows Coupling with Clamping Hub
Kistler
17.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表