目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb2.prj},{NB=KB2-10-23-3-3},{SIZE=10},{T=1.0},{L=23},{A=15.5},{N=1},{D1=3.00},{D1MIN=3},{D1MAX=8},{D2=3.00},{D2MIN=3},{D2MAX=8},{H=5.2},{C=2.5},{E=7.0},{B=17.5},{F=M2},{TA=0.43},{RPM=1500},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb2_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb2_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week},{NDM=2.000},{LX=23,26,31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
H
Thread Distance
[mm]
C
Thread Distance front side
[mm]
E
Hub Length
[mm]
B
Max Diameter
[mm]
F
Screw (ISO 4029)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[g]
J
Moment of Inertia
[g*cm^2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm/m]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
RPM
Speed max.
[1/min]
KB2-1-25-1-1
1
0.1
10.0
3.4
2.0
7.0
11.0
M1.6
0.10
3.0
0.5
65
10
14
0.12
0.2
1.2
1500
KB2-5-21-3-3
5
0.5
15.5
5.2
2.5
7.0
17.5
M2
0.43
7.5
2.7
260
43
13
0.10
0.2
1.0
1500
KB2-10-23-3-3
10
1.0
15.5
5.2
2.5
7.0
17.5
M2
0.43
9.0
3.1
510
74
27
0.10
0.2
1.0
1500
KB2-15-26-3-3
15
1.5
20.0
7.0
3.0
8.5
21.0
M2.5
0.85
13.0
8.0
750
59
15
0.10
0.3
1.5
1500
KB2-20-32-3-3
20
2.0
25.0
9.0
3.5
11.0
27.0
M3
2.00
29.0
24.0
1500
67
12
0.15
0.3
1.5
1500
KB2-45-41-6-6
45
4.5
32.5
12.0
5.0
13.0
34.0
M4
3.50
61.0
100.0
6500
168
32
0.10
0.3
1.5
1500
KB2-100-47-6-6
100
10.0
40.5
15.5
5.0
13.5
41.5
M4
4.50
86.0
233.0
8100
120
27
0.15
0.4
1.5
1500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KB2H - Miniature Metal Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
DRB - Line Shaft with Split Hubs and Metal Bellows
KBK Antriebstechnik
26.11.2019
KBK/BKK - Safety Coupling with 2 Collet Clamps
KBK Antriebstechnik
26.11.2019
KBK/CP - Safety Coupling with Keyway
KBK Antriebstechnik
26.11.2019
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB4C - Bellows Coupling - Compact Version with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBE2C - Servo Insert Coupling Compact Version
KBK Antriebstechnik
26.11.2019
KB2P - Miniature Metal Bellows Coupling axial pluggable, with Collet Clamps
KBK Antriebstechnik
26.11.2019
KBE2H - Split Hubs
KBK Antriebstechnik
26.11.2019
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
26.11.2019
KB1P - Miniature Metal Bellows Coupling axial pluggable, with Set Screws
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表