目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KB1P - Miniature Metal Bellows Coupling axial pluggable, with Set Screws
KBK Antriebstechnik
Metal Bellows Couplings
Powered by
CAD模型選擇
{kbk/metal_bellows_couplings/kb1p_asmtab.prj},{NB=KB1P-15-28-3-3-D},{SIZE=15},{T=1.5},{L=28},{A=20.0},{B=19.0},{N=1},{D1=3.00},{D1MIN=3},{D1MAX=12.0},{D2=3.00},{D2MIN=3},{D2MAX=10.0},{C1=3},{C2=2.5},{E1=8},{E2=6.5},{L2=6.0},{L3=11.0},{V=0.5},{F=2xM4},{TA=1.5},{ST=multiposition.jpg},{CNSSTDDTIME=-},{INFO1=Product Information},{INFO2=Product Information},{INFO1X=kb1p_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=kb1p_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{NDM=4.0},{LX=28,32},{PPATH=kb1p/kb1p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
T
Torque
[Nm]
A
Outer Diameter
[mm]
B
Max. Diameter
[mm]
C1
Thread Distance front side
[mm]
C2
Thread Distance front side
[mm]
E1
Hub Length
[mm]
E2
Hub Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
V
Preload
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[g*m2]
CT
Torsional Spring Stiffness CT
[Nm/rad]
CR
Radial Spring Stiffness
[N/mm]
CA
Axial Spring Stiffness
[N/mm]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
KB1P-5-22-3-3-D
5
0.5
15.5
13.5
2
2.0
6
6.0
17.0
5.0
9.0
0.5
1xM3
0.5
5.9
1.90
260
43
13
0.10
0.2
1.0
KB1P-10-24-3-3-D
10
1
15.5
13.5
2
2.0
6
6.0
19.0
5.0
9.0
0.5
1xM3
0.5
8.1
2.70
510
74
27
0.10
0.2
1.0
KB1P-15-28-3-3-D
15
1.5
20.0
19.0
3
2.5
8
6.5
22.0
6.0
11.0
0.5
2xM4
1.5
14.7
8.80
750
59
15
0.10
0.3
1.5
KB1P-20-27-3-3-D
20
2
25.0
21.5
3
2.5
6
10.0
21.0
6.0
11.0
0.5
2xM4
1.5
16.2
13.50
1500
67
12
0.15
0.3
1.5
KB1P-45-44-6-6-D
45
4.5
32.5
29.0
4
4.0
12
13.0
35.0
9.0
16.0
0.5
2xM6
3.0
64.7
100.00
6500
168
32
0.10
0.3
1.5
KB1P-100-50-6-6-D
100
10
40.5
36.0
4
4.0
12
13.0
41.0
9.0
17.0
1.0
2xM6
3.0
88.2
220.50
8100
120
27
0.15
0.4
1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表