目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 55 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_55_asmtab.prj},{NB=KBS55-32x45},{D=32},{DD=45},{DG=58},{T=370},{L=45.0},{L1=34},{SM=M40x1.5},{P=2},{NDM=40},{TASM=480},{CNSMASSEXACT=0.32},{CNASSTDTIME=from stock},{VERS=13},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_55_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs55_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_55/kbs_55_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
DG
Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
SM
Nut
ⁿ/ₐ
TASM
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS55-14x25
14
25
32
65
31.0
23
M20x1
95
0.08
KBS55-15x25
15
25
32
70
31.0
23
M20x1
95
0.08
KBS55-16x25
16
25
32
80
31.0
23
M20x1
95
0.07
KBS55-17x25
17
25
32
100
31.0
23
M20x1
95
0.07
KBS55-18x30
18
30
38
100
33.0
24
M25x1.5
160
0.19
KBS55-19x30
19
30
38
105
33.0
24
M25x1.5
160
0.17
KBS55-20x30
20
30
38
112
33.0
24
M25x1.5
160
0.17
KBS55-22x35
22
35
45
175
38.0
29
M30x1.5
220
0.13
KBS55-24x35
24
35
45
178
38.0
29
M30x1.5
220
0.13
KBS55-25x35
25
35
45
185
38.0
29
M30x1.5
220
0.13
KBS55-28x40
28
40
52
250
44.0
34
M35x1.5
340
0.22
KBS55-30x40
30
40
52
270
44.0
34
M35x1.5
340
0.24
KBS55-32x45
32
45
58
370
45.0
34
M40x1.5
480
0.32
KBS55-35x45
35
45
58
390
45.0
34
M40x1.5
480
0.29
KBS55-36x45
36
45
58
420
45.0
34
M40x1.5
480
0.29
KBS55-38x50
38
50
65
500
46.0
35
M45x1.5
680
0.37
KBS55-40x50
40
50
65
520
46.0
35
M45x1.5
680
0.34
KBS55-42x55
42
55
70
650
47.0
35
M50x1.5
870
0.46
KBS55-45x55
45
55
70
680
47.0
35
M50x1.5
870
0.40
KBS55-48x60
48
60
75
840
48.0
36
M55x2
970
0.49
KBS55-50x60
50
60
75
880
48.0
36
M55x2
970
0.44
KBS55-55x65
55
65
80
1030
48.0
36
M60x2
970
0.48
KBS55-56x68
56
68
80
806
48.5
36
M60x2
1100
0.50
KBS55-60x70
60
70
85
1360
50.0
36
M65x2
1300
0.59
KBS55-63x79
63
79
92
1150
50.0
36
M70x2
1300
0.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表