目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 40 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_40_asmtab.prj},{NB=KBS40-65x95},{D=65},{DD=95},{T=3040},{L=34},{L1=20},{L2=24},{PW=190},{PN=130},{NSZ=16},{SZ=M8x22},{TASZ=35},{CNSMASSEXACT=0.70},{VERS=18},{NDM=8},{LX=22},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_40_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs40_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_40/kbs_40_asmtpl.prj},{CNSSTDDTIME=from stock}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
MASS
[kg]
KBS40-19x47
19
47
255
28
17
20
220
90
8
M6x18
14
0.20
KBS40-20x47
20
47
270
28
17
20
210
90
8
M6x18
14
0.20
KBS40-22x47
22
47
300
28
17
20
195
90
8
M6x18
14
0.20
KBS40-24x50
24
50
360
28
17
20
195
95
9
M6x18
14
0.23
KBS40-25x50
25
50
380
28
17
20
190
95
9
M6x18
14
0.21
KBS40-28x55
28
55
500
28
17
20
187
96
10
M6x18
14
0.25
KBS40-30x55
30
55
530
28
17
20
176
96
10
M6x18
14
0.26
KBS40-32x60
32
60
630
28
17
20
192
105
12
M6x18
14
0.27
KBS40-35x60
35
60
700
28
17
20
180
105
12
M6x18
14
0.28
KBS40-38x65
38
65
860
28
17
20
183
107
14
M6x18
14
0.30
KBS40-40x65
40
65
910
28
17
20
180
110
14
M6x18
14
0.30
KBS40-42x75
42
75
1500
34
20
24
226
125
12
M8x22
35
0.55
KBS40-45x75
45
75
1610
34
20
24
210
125
12
M8x22
35
0.56
KBS40-48x80
48
80
1700
34
20
24
196
115
12
M8x22
35
0.57
KBS40-50x80
50
80
1770
34
20
24
190
115
12
M8x22
35
0.58
KBS40-55x85
55
85
2270
34
20
24
200
130
14
M8x22
35
0.60
KBS40-60x90
60
90
2470
34
20
24
180
120
14
M8x22
35
0.65
KBS40-65x95
65
95
3040
34
20
24
190
130
16
M8x22
35
0.70
KBS40-70x110
70
110
4600
40
24
28
210
130
14
M10x25
70
1.25
KBS40-75x115
75
115
4900
40
24
28
195
125
14
M10x25
70
1.30
KBS40-80x120
80
120
5200
40
24
28
180
120
14
M10x25
70
1.35
KBS40-85x125
85
125
6300
40
24
28
195
130
16
M10x25
70
1.45
KBS40-90x130
90
130
6600
40
24
28
180
125
16
M10x25
70
1.53
KBS40-95x135
95
135
7900
40
24
28
195
135
18
M10x25
70
1.62
KBS40-100x145
100
145
9600
47
26
33
195
135
14
M12x30
125
2.10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 18 - Locking Device
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB2H - Miniature Metal Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
KB3 - Miniature Metal Bellows Couplingwith expanding clamp
KBK Antriebstechnik
26.11.2019
KBE3 - Servo Insert Coupling with Outer Conical Hubs
KBK Antriebstechnik
26.11.2019
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
26.11.2019
KB4 - Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB8 - Bellows Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB4H - Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
KB7 - Bellows Couplings for Flange Mounting
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KB4F - Bellows Couplings with Flange Adaptor
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表