目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 19/1 - Shrink Disc
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_19_1_asmtab.prj},{NB=KBS19/1-62x110},{D=62},{DD=110},{DW=48/50/52},{T=1940/2230/2340},{L=34.3},{L1=29},{PDW=0.032},{PW=156/165/160},{NSZ=9},{SZ=M8},{TASZ=30},{CNSTDDTIME=from stock},{CNSMASSEXACT=1.4},{VERS=7},{SZN=8},{LX=25},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFOX1=kbs_19_1_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFOX2=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFOX3=kbs19_1_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_19_1/kbs_19_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
D
Hollow Shaft Diameter
[mm]
DD
Outer Diameter
[mm]
DW
Shaft Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
PDW
Tolerance max. (Hollow Shaft to Shaft)
[mm]
PW
Surface Pressure on Shaft
[N/m^2]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4017)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS19/1-24x50
24
50
19/20/21
172/218/267
22.0
18
0.017
145/165/184
5
M6
12
0.2
KBS19/1-30x60
30
60
24/25/26
297/352/412
24.0
20
0.017
137/150/162
6
M6
12
0.3
KBS19/1-36x72
36
72
28/30/31
563/714/722
27.3
22
0.017
169/187/177
5
M8
30
0.5
KBS19/1-44x80
44
80
34/35/36
734/831/933
29.3
24
0.032
135/144/153
6
M8
30
0.6
KBS19/1-50x90
50
90
38/40/42
1230/1490/1760
31.3
26
0.032
166/180/193
8
M8
30
0.8
KBS19/1-55x100
55
100
42/45/48
1640/2080/2560
34.3
29
0.032
172/190/206
8
M8
30
1.2
KBS19/1-62x110
62
110
48/50/52
1940/2230/2340
34.3
29
0.032
156/165/160
9
M8
30
1.4
KBS19/1-68x115
68
115
50/55/60
1810/2620/3590
34.3
29
0.048
134/160/184
9
M8
30
1.4
KBS19/1-75x138
75
138
55/60/65
2770/3760/4910
37.4
31
0.048
156/178/197
10
M10
59
2.3
KBS19/1-80x145
80
145
60/65/70
3200/4230/5400
37.4
31
0.048
151/170/187
10
M10
59
2.5
KBS19/1-90x155
90
155
65/70/75
4730/6030/7500
44.4
38
0.048
159/174/189
11
M10
59
3.4
KBS19/1-100x170
100
170
70/75/80
6440/7990/9720
49.4
43
0.048
164/177/190
14
M10
59
4.7
KBS19/1-110x185
110
185
75/80/85
8810/10600/11700
56.5
49
0.048
170/182/178
12
M12
100
6.2
KBS19/1-125x215
125
215
85/90/95
116002/14000/16600
60.5
53
0.069
163/175/186
14
M12
100
9.2
KBS19/1-130x215
130
215
85/90/95
10600/12800/15300
60.5
53
0.069
149/161/171
14
M12
100
8.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBS 40 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 95 - Rigid Shaft Coupling
KBK Antriebstechnik
26.11.2019
KBS 18 - Locking Device
KBK Antriebstechnik
26.11.2019
KB5 - Bellows Coupling with Inner Conical Hubs
KBK Antriebstechnik
26.11.2019
KB4H - Bellows Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
KB1 - Miniature Metal Bellows Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBE4 - Servo Insert Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KBE2C - Servo Insert Coupling Compact Version
KBK Antriebstechnik
26.11.2019
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
KBS 71 - Locking Device
KBK Antriebstechnik
26.11.2019
KB8 - Bellows Coupling with Expanding Clamp
KBK Antriebstechnik
26.11.2019
KB2 - Miniature Metal Bellows Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB4AL - Bellows Coupling with Aluminium Collet Clamps
KBK Antriebstechnik
26.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表