目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 13 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_13_asmtab.prj},{NB=KBS13-55x85},{D=55},{DD=85},{T=3070},{L=41},{L1=20},{L2=25},{L3=33},{PW=270},{PN=175},{NSZ=8},{SZ=M8x25},{TASZ=35},{CNSMASSEXACT=0.70},{CNSSTDDTIME=from stock},{VERS=17},{NDM=8},{LX=25},{PPATH=kbs_13/kbs_13_asmtpl.prj},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs_13_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs13_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Inner Diameter
[mm]
DD
Outer Diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
PW
Surface Pressure on Shaft
[N/mm^2]
PN
Surface Pressure on Hub
[N/mm^2]
NSZ
Piece
ⁿ/ₐ
SZ
Screw (ISO 4762)
ⁿ/ₐ
TASZ
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
KBS13-18x47
18
47
310
34
17
22
28
314
120
5
M6x20
14
0.26
KBS13-19x47
19
47
330
34
17
22
28
300
120
5
M6x20
14
0.25
KBS13-20x47
20
47
380
34
17
22
28
295
125
5
M6x20
14
0.25
KBS13-22x47
22
47
410
34
17
22
28
270
125
5
M6x20
14
0.25
KBS13-24x50
24
50
440
34
17
22
28
243
120
6
M6x20
14
0.26
KBS13-25x50
25
50
560
34
17
22
28
285
140
6
M6x20
14
0.26
KBS13-28x55
28
55
630
34
17
22
28
255
130
6
M6x20
14
0.29
KBS13-30x55
30
55
660
34
17
22
28
235
130
6
M6x20
14
0.30
KBS13-32x60
32
60
960
34
17
22
28
295
155
8
M6x20
14
0.33
KBS13-35x60
35
60
1050
34
17
22
28
270
155
8
M6x20
14
0.34
KBS13-38x65
38
65
1140
34
17
22
28
250
145
8
M6x20
14
0.35
KBS13-40x65
40
65
1200
34
17
22
28
235
145
8
M6x20
14
0.35
KBS13-42x75
42
75
2040
41
20
25
33
310
170
7
M8x25
35
0.60
KBS13-45x75
45
75
2180
41
20
25
33
290
170
7
M8x25
35
0.60
KBS13-48x80
48
80
2300
41
20
25
33
280
180
7
M8x25
35
0.65
KBS13-50x80
50
80
2430
41
20
25
33
260
160
7
M8x25
35
0.65
KBS13-55x85
55
85
3070
41
20
25
33
270
175
8
M8x25
35
0.70
KBS13-60x90
60
90
3350
41
20
25
33
245
165
8
M8x25
35
0.75
KBS13-65x95
65
95
4080
41
20
25
33
255
175
9
M8x25
35
0.80
KBS13-70x110
70
110
6280
50
24
30
40
280
180
8
M10x30
70
1.55
KBS13-75x115
75
115
6680
50
24
30
40
260
170
8
M10x30
70
1.65
KBS13-80x120
80
120
7130
50
24
30
40
250
160
8
M10x30
70
1.70
KBS13-85x125
85
125
8480
50
24
30
40
260
180
9
M10x30
70
1.85
KBS13-90x130
90
130
9080
50
24
30
40
250
170
9
M10x30
70
1.90
KBS13-95x135
95
135
10580
50
24
30
40
260
180
10
M10x30
70
2.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表