Standard support rollers - Support rollers
Kabelschlepp
Accessories for cable carriers
Powered by
CAD模型選擇
{kabelschlepp/zubehoer/stuetzrollen_asmtab.prj},{NB=SR-S/SX 0950-200-170(RS1,107,125)},{SERIE=S/SX-SERIE},{KETTEN=S/SX 0950},{STEGV=RS1},{BI=107},{R=125},{D=13},{PPATH=assemblies/stuetzrollen_asmtpl.prj},{INFO=PDF Katalog}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
SERIE
Series
ⁿ/ₐ
KETTEN
Chains type
ⁿ/ₐ
BK
Outer link width
[mm]
BG
Total width of support
[mm]
BE
Contact width of roller
[mm]
B1
Clearance width of roller
[mm]
HSR
Height of the support roller
[mm]
HA
Axle height of support roller
[mm]
A
Width
[mm]
C
Width
[mm]
D
Diameter of fixing holes
[mm]
SR-LS/LSX 1050-160-120
SR-LS/LSX 1050-160-120
LS/LSX-SERIE
LS/LSX 1050
100
190.0
152.0
120.0
225
160
90.0
160.0
13
SR-S/SX 0650-100-120
SR-S/SX 0650-100-120
S/SX-SERIE
S/SX 0650
100
190.0
152.0
120.0
165
100
90.0
160.0
13
SR-S/SX 0950-200-170
SR-S/SX 0950-200-170
S/SX-SERIE
S/SX 0950
150
240.0
202.0
170.0
265
200
140.0
210.0
13
SR-S/SX 1250-240-220
SR-S/SX 1250-240-220
S/SX-SERIE
S/SX 1250
200
290.0
252.0
220.0
305
240
190.0
260.0
13
SR-S/SX 1252-240-220
SR-S/SX 1252-240-220
S/SX-SERIE
S/SX 1252
200
290.0
252.0
220.0
305
240
190.0
260.0
13
SR-S/SX 1800-480-270
SR-S/SX 1800-480-270
S/SX-SERIE
S/SX 1800
250
340.0
302.0
270.0
545
480
240.0
310.0
13
SR-S/SX 1802-480-270
SR-S/SX 1802-480-270
S/SX-SERIE
S/SX 1802
250
340.0
302.0
270.0
545
480
240.0
310.0
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stützrollen verstärkt - Support rollers
Kabelschlepp
03.08.2023
S/SX 1250 - Steel Carriers
Kabelschlepp
01.03.2024
S/SX 0950 - Steel Carriers
Kabelschlepp
01.03.2024
S/SX 0650 - Steel Carriers
Kabelschlepp
01.03.2024
S/SX 1800 - Steel Carriers
Kabelschlepp
01.03.2024
Strain relief comb strips - Strain relief devices
Kabelschlepp
22.09.2023
LineFix saddle-type clamps - Strain relief devices
Kabelschlepp
22.09.2023
Flange Coupling FKHA - STUEWE-Flange Coupling FKHA
Stuewe
22.03.2024
Shrink Disc Type HSD series 23 - STUEWE shrink discs HSD series 23
Stuewe
22.03.2024
Span Box-SB1
KANA (Katayama Chain)
27.06.2023
Locking Unit Type IS series IS1 - STUEWE clamping set IS series IS1
Stuewe
22.03.2024
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stuewe
22.03.2024
Locking Unit Type IS Series IS4 - STUEWE-Locking Unit Type IS Series IS4
Stuewe
22.03.2024
Tight Master
KANA (Katayama Chain)
27.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表