目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
TDI type
Jtekt North America
Tapered roller bearings
Double-row tapered roller bearings
Powered by
CAD模型選擇
{jtekt/tapered_roller_bearings/double_row_trb/tdi_type_asmtab.prj},{NB=45348},{DESIGNATION=45348},{SD=240},{D=400},{T=128},{B=128},{ROLD=4},{CR=1 650},{CO=2 470},{CU=265},{S=TE},{TY=20},{SR=4.0},{SR1=5.0},{AL=13},{AL1=0},{AL2=0},{SB=51.0},{F=346.00},{F2=368.07},{H=289.0},{OY=818.04},{L=43.20},{GA=2},{GA1=30},{P11=0.0},{P5=-4.0},{AM=10},{ST=10-B},{NOB=23},{PPATH=tdi_type_asmtpl.prj},{VS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
T
T - Total Bearing Width
[mm]
B
B - Inner Ring Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
45320
45320
100
165
52
52
2.0
2.5
298
384
55.9
45322
45322
110
180
56
56
2.0
2.5
378
505
72.2
45224
45224
120
180
46
46
2.0
2.5
286
424
59.4
45324
45324
120
200
62
62
2.0
2.5
444
598
83.4
45226
45226
130
200
52
52
2.0
2.5
376
548
75.6
45326
45326
130
210
64
64
2.0
2.5
476
657
90.3
45228
45228
140
210
53
53
2.0
2.5
390
564
76.9
45328
45328
140
225
68
68
2.5
3.0
611
807
103
45230
45230
150
225
56
56
2.5
3.0
445
686
91.6
45330
45330
150
250
80
80
2.5
3.0
684
955
120
45232
45232
160
240
60
60
2.5
3.0
488
705
93.1
45332
45332
160
270
86
86
2.5
3.0
832
1 100
146
45234
45234
170
260
67
67
2.5
3.0
654
956
124
45334
45334
170
280
88
88
2.5
3.0
834
1 210
145
45236
45236
180
280
74
74
2.5
3.0
722
1 050
125
45336
45336
180
300
96
96
3.0
4.0
992
1 370
162
45238
45238
190
290
75
75
2.5
3.0
751
1 130
133
45338
45338
190
320
104
104
3.0
4.0
1 130
1 590
183
45240
45240
200
310
82
82
2.5
3.0
913
1 410
166
45340
45340
200
340
112
112
3.0
4.0
1 250
1 840
208
45244
45244
220
340
90
90
3.0
4.0
933
1 460
167
45344
45344
220
370
120
120
4.0
5.0
1 400
2 060
226
45246
45246
230
350
90
90
3.0
4.0
991
1 560
177
45248
45248
240
360
92
92
3.0
4.0
1 150
1 790
200
45348
45348
240
400
128
128
4.0
5.0
1 650
2 470
265
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表