目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Withdrawal sleeves
Jtekt North America
Spherical roller bearings
Powered by
CAD模型選擇
{jtekt/spherical_roller_bearings/withdrawal_sleeves_asmtab.prj},{NB=23044RHAK+AH3044},{DESIGNATION=23044RHAK+AH3044},{SD1=200},{D=340},{B=90.0},{ROLD=3},{CR=1 370},{CO=1950},{CU=148},{NG=940},{NO=1200},{B1=111},{B2=235},{B2X=117},{SD=220},{SE=SA},{SR=4.0},{DR=30.00},{PCD=282.09},{AL=9},{AL1=29},{AL2=0},{L=257.40},{K=271.60},{S=316.00},{LN=36.20},{L1=18.10},{SD2=117},{B3=20},{NDM=235},{G1=20},{P=4.0},{ST=CAD-6},{NOB=24},{TT=Tr},{VERS=3},{PPATH=withdrawal_sleeves_asmtpl.prj},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD1
SD1 - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
B1
[mm]
B2
[mm]
22208RHRK+AH308
22208RHRK+AH308
35
80
23.0
1.100
114
102
9.55
4500
6000
29
45
21308RHK+AH308
21308RHK+AH308
35
90
23.0
1.500
105
92.8
7.55
4100
5500
29
45
22308RHRK+AH2308
22308RHRK+AH2308
35
90
33.0
1.500
170
152
11.8
4100
5500
40
45
22209RHRK+AH309
22209RHRK+AH309
40
85
23.0
1.100
119
110
10.2
4200
5600
31
50
21309RHK+AH309
21309RHK+AH309
40
100
25.0
1.500
132
121
9.95
3600
4900
31
50
22309RHRK+AH2309
22309RHRK+AH2309
40
100
36.0
1.500
208
183
13.8
3700
4900
44
50
22210RHRK+AHX310
22210RHRK+AHX310
45
90
23.0
1.100
128
122
12.7
3900
5200
35
55
21310RHK+AHX310
21310RHK+AHX310
45
110
27.0
2.000
157
147
12.0
3300
4400
35
55
22310RHRK+AHX2310
22310RHRK+AHX2310
45
110
40.0
2.000
255
237
17.5
3300
4500
50
55
22211RHRK+AHX311
22211RHRK+AHX311
50
100
25.0
1.500
154
144
15.0
3400
4600
37
60
21311RHK+AHX311
21311RHK+AHX311
50
120
29.0
2.000
180
165
13.0
3000
4100
37
60
22311RHRK+AHX2311
22311RHRK+AHX2311
50
120
43.0
2.000
296
264
21.1
3000
4000
54
60
22212RHRK+AHX312
22212RHRK+AHX312
55
110
28.0
1.500
190
181
18.7
3100
4200
40
65
21312RHK+AHX312
21312RHK+AHX312
55
130
31.0
2.100
210
193
15.1
2800
3700
40
65
22312RHRK+AHX2312
22312RHRK+AHX2312
55
130
46.0
2.100
354
334
24.9
2800
3700
58
65
22213RHRK+AH313
22213RHRK+AH313
60
120
31.0
1.500
222
211
20.7
2900
3800
42
75
21313RHK+AH313
21313RHK+AH313
60
140
33.0
2.100
242
232
19.8
2600
3400
42
75
22313RHRK+AH2313
22313RHRK+AH2313
60
140
48.0
2.100
382
360
30.8
2600
3400
61
75
22214RHRK+AH314
22214RHRK+AH314
65
125
31.0
1.500
233
222
24.4
2700
3600
43
80
21314RHK+AH314
21314RHK+AH314
65
150
35.0
2.100
268
260
21.6
2400
3200
43
80
22314RHRK+AHX2314
22314RHRK+AHX2314
65
150
51.0
2.100
435
413
35.0
2400
3200
64
80
22215RHRK+AH315
22215RHRK+AH315
70
130
31.0
1.500
241
236
28.2
2600
3400
45
85
21315RHK+AH315
21315RHK+AH315
70
160
37.0
2.100
306
298
24.3
2200
3000
45
85
22315RHRK+AHX2315
22315RHRK+AHX2315
70
160
55.0
2.100
492
473
38.4
2200
3000
68
85
22216RHRK+AH316
22216RHRK+AH316
75
140
33.0
2.000
271
271
30.5
2400
3200
48
90
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表