10.xx M - Screw plug PG without O-ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Screw plug PG without O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/verschlussch_pg/verschluss_pg.prj},{NB=1016 M},{ARTNR=1016 M},{L=6.5},{DA=24},{S=2.0},{H=9.5},{INSTDM=4.0},{PACK=100},{TEMPV=-60},{TEMPH=200},{VER=5},{NDM=22.500},{L1=5.000},{P1=1.5},{R=48.000},{H1=20.900},{L2=6.500},{H2=9.250},{CH=0.300},{X1=4.487},{X2=11.200},{R2=0.750},{R3=50.000},{X3=48.000},{EF007839=16.0},{EF003712=1.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{EF001742=-60},{ARTNRX=1016 M},{A=Pg 16},{STGEW=13.4},{MATK=Messing CuZn39Pb3, galv. vernickelt},{IP65=max. IP65},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=8d407472-c4c0-4651-a8a6-1b16dc73714f},{MANUID=1016_M},{DESCSHORT=MS-VERSCHL-SCHRAUBEN PG16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP65
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
1007 M
1007 M
Pg 7
5.0
14
2.0
8.0
2.0
4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
4fe9f919-d565-4655-8d41-0...
1009 M
1009 M
Pg 9
6.0
17
2.0
9.0
2.0
6.4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
52a751aa-61b9-46de-b553-0...
1011 M
1011 M
Pg 11
6.0
20
2.0
9.0
4.0
8.9
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
85072e31-ec4f-41a3-bced-d...
1013 M
1013 M
Pg 13.5
6.5
22
2.0
9.5
4.0
10.3
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
c41df23e-9ed4-4edf-88c0-8...
1016 M
1016 M
Pg 16
6.5
24
2.0
9.5
4.0
13.4
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
8d407472-c4c0-4651-a8a6-1...
1021 M
1021 M
Pg 21
7.0
30
2.0
11.0
4.0
24.3
Brass CuZn39Pb3, galvaniz...
100
max. IP65
-60
200
31287dee-1d59-420b-8948-6...
1029 M
1029 M
Pg 29
8.0
39
2.0
12.0
5.0
45.6
Brass CuZn39Pb3, galvaniz...
50
max. IP65
-60
200
ef91e280-1d31-42c1-9d26-0...
1036 M
1036 M
Pg 36
9.0
50
2.0
15.0
5.0
80.3
Brass CuZn39Pb3, galvaniz...
25
max. IP65
-60
200
7f163819-ce8d-431a-9373-9...
1042 M
1042 M
Pg 42
10.0
57
2.5
16.0
6.0
119.1
Brass CuZn39Pb3, galvaniz...
25
max. IP65
-60
200
8b7b641e-3d67-4094-8774-9...
1048 M
1048 M
Pg 48
10.0
64
2.5
16.0
6.0
142.9
Brass CuZn39Pb3, galvaniz...
10
max. IP65
-60
200
87493a52-4358-44a6-bb32-0...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表