MxxMxx/FR - Enlarger metric
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Enlarger metric
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/erweiterung_metrisch/erweit_metr_fr.prj},{NB=M20M25/FR},{ARTNR=M20M25/FR},{NDM=20.000},{NDM2=25.000},{L=6},{SW1=27},{SWX=27},{EK=29},{H=18.5},{DI=15},{PACK=50},{TEMPV=-60},{TEMPH=200},{VER=3},{L1=9.000},{H1=13.400},{X1=10.500},{X2=9.750},{R2=14.500},{R3=12.000},{EF003719=25},{EF003720=20},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{ARTNRX=M20M25/FR},{A=M20x1.5},{B=M25x1.5},{STGEW=20.7},{MATK=Messing CuZn39Pb3, galv. vernickelt},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=cb3587a5-ecc9-498b-ac78-b6169d61488c},{MANUID=M20M25/FR},{DESCSHORT=MS-ERWEITERUNGEN M20M25},{DESCLONG=Erweiterung einer Gewinde- oder Durchgangsbohrung auf eine größere Gewindegröße, Zubehör Metrisch Messing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
B
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
across corners
[mm]
H
Height
[mm]
DI
Inner diameter
[mm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
SCIP
SCIP Nummer
ⁿ/ₐ
M12M16/FR
M12M16/FR
M12x1.5
M16x1.5
5
18
20
16.0
8
10.9
Brass CuZn39Pb3, galvaniz...
100
-60
200
e560e76f-8b40-4478-81a2-3...
M16M20/FR
M16M20/FR
M16x1.5
M20x1.5
5
22
24
16.5
12
14.5
Brass CuZn39Pb3, galvaniz...
100
-60
200
b93bdb59-cbf4-43d4-8550-3...
M20M25/FR
M20M25/FR
M20x1.5
M25x1.5
6
27
29
18.5
15
20.7
Brass CuZn39Pb3, galvaniz...
50
-60
200
cb3587a5-ecc9-498b-ac78-b...
M25M32/FR
M25M32/FR
M25x1.5
M32x1.5
7
34
36
20.5
21
28.3
Brass CuZn39Pb3, galvaniz...
25
-60
200
ecc35ae3-bc92-4900-84c5-0...
M32M40/FR
M32M40/FR
M32x1.5
M40x1.5
8
42
46
23.5
26
53.9
Brass CuZn39Pb3, galvaniz...
25
-60
200
7d9ac428-6e33-4ad3-8c5f-3...
M40M50/FR
M40M50/FR
M40x1.5
M50x1.5
8
52
58
30.0
34
99.8
Brass CuZn39Pb3, galvaniz...
10
-60
200
a789c3c4-018c-4e29-a627-6...
M50M63/FR
M50M63/FR
M50x1.5
M63x1.5
9
65
70
32.5
44
132.8
Brass CuZn39Pb3, galvaniz...
10
-60
200
16cc1922-6b70-4ec1-8113-8...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MxxMxx - Reduction metric
Jacob
23.01.2024
MxxMxxPA - Enlarger metric
Jacob
12.12.2022
50.6xx PAzzzzFK1 - PERFECT metric for chamfered flat cables
Jacob
21.05.2024
19.2xx - Clamping jaw pressure screw PG
Jacob
23.01.2024
063xxMxxMU - Adapter metric - PG
Jacob
23.01.2024
10.xx15 - Screw plug metric round without O-ring
Jacob
21.05.2024
SKINDICHT® ME-M - Enlarger brass
LAPP
10.06.2024
10.xx15 M/G - Screw plug metric round with O-ring
Jacob
21.05.2024
50.6xx M - PERFECT metric Brass
Jacob
21.05.2024
10.xx M/G - Screw plug PG with O-ring
Jacob
21.05.2024
xxxx EPg - Enlarger Pg
Jacob
23.01.2024
SKINDICHT® EX-KEM - Enlarger plastic ATEX
LAPP
10.06.2024
21.7xxM - Elbow cable gland
Jacob
21.05.2024
50.1xx/EMV/R - PERFECT EMV NPT brass
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表