SCK- With clamp lever Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
3-Tap type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_tap_hole_type/3_tap_type/sck_cn3s_3_tap_asmtab.prj},{NB=SCK2015CN3S},{MAT=Steel,Black},{B=20},{L=15},{D=46},{M1=M6xP1.0},{PCD=34},{D1=12.1},{X=14.0},{F=53.9},{COL=S},{SMX=CN3},{C=0.5},{NDM=6},{KDM=4.773},{P=32},{L1=18.930},{L2=0.0},{L3=18},{PPATH=assemblies/kc_ntwcl_3_tap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
M1
Thread
ⁿ/ₐ
PCD
P.C.D
[mm]
D1
d diameter
[mm]
X
[mm]
F
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CN3S
Steel,Black
10
15
35
M4xP0.7
24
12.1
9.5
49.8
M6x25
SCK1015CN3S
SCK1215CN3S
Steel,Black
12
15
38
M5xP0.8
24
12.1
10.5
50.0
M6x25
SCK1215CN3S
SCK1515CN3S
Steel,Black
15
15
40
M6xP1.0
28
12.1
12.0
53.4
M6x32
SCK1515CN3S
SCK1615CN3S
Steel,Black
16
15
42
M6xP1.0
28
12.1
12.0
54.5
M6x32
SCK1615CN3S
SCK2015CN3S
Steel,Black
20
15
46
M6xP1.0
34
12.1
14.0
53.9
M6x32
SCK2015CN3S
SCK2515CN3S
Steel,Black
25
15
50
M6xP1.0
38
12.1
16.5
55.6
M6x32
SCK2515CN3S
SCK3015CN3S
Steel,Black
30
15
56
M6xP1.0
44
12.1
19.0
59.1
M6x40
SCK3015CN3S
SCK3520CN3S
Steel,Black
35
20
65
M6xP1.0
48
14.1
22.5
60.7
M6x40
SCK3520CN3S
SCK4020CN3S
Steel,Black
40
20
70
M6xP1.0
56
14.1
25.0
65.4
M6x50
SCK4020CN3S
SCK5020CN3S
Steel,Black
50
20
85
M6xP1.0
68
14.1
29.5
72.7
M6x50
SCK5020CN3S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表