SCK- Black,(Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
With Tap Hole type
3-Tap type
Powered by
CAD模型選擇
{iwata/standard_set_collars/with_tap_hole_type/3_tap_type/sck_cn3_3_tap_asmtab.prj},{NB=SCK2015CN3},{MAT=Steel,Black},{B=20},{L=15},{D=46},{M1=M6xP1.0},{PCD=34},{D1=12.1},{X=14.0},{SMX=CN3},{C=0.5},{NDM=6},{P=20},{L1=9.930},{L2=0.0},{L3=9},{KDM=4.773},{PPATH=assemblies/kc_nt_3_tap_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
M1
Thread
ⁿ/ₐ
PCD
P.C.D
[mm]
D1
d diameter
[mm]
X
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCK1015CN3
Steel,Black
10
15
35
M4xP0.7
24
12.1
9.5
M6x18
SCK1015CN3
SCK1215CN3
Steel,Black
12
15
38
M5xP0.8
24
12.1
10.5
M6x18
SCK1215CN3
SCK1515CN3
Steel,Black
15
15
40
M6xP1.0
28
12.1
12.0
M6x18
SCK1515CN3
SCK1615CN3
Steel,Black
16
15
42
M6xP1.0
28
12.1
12.0
M6x18
SCK1615CN3
SCK2015CN3
Steel,Black
20
15
46
M6xP1.0
34
12.1
14.0
M6x20
SCK2015CN3
SCK2515CN3
Steel,Black
25
15
50
M6xP1.0
38
12.1
16.5
M6x20
SCK2515CN3
SCK3015CN3
Steel,Black
30
15
56
M6xP1.0
44
12.1
19.0
M6x25
SCK3015CN3
SCK3520CN3
Steel,Black
35
20
65
M6xP1.0
48
14.1
22.5
M6x35
SCK3520CN3
SCK4020CN3
Steel,Black
40
20
70
M6xP1.0
56
14.1
25.0
M6x35
SCK4020CN3
SCK5020CN3
Steel,Black
50
20
85
M6xP1.0
68
14.1
29.5
M6x35
SCK5020CN3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表