CA - Combination Type
IWATA MFG. CO., LTD.
Set Base
Combination Type
Powered by
CAD模型選擇
{iwata/set_base/combination_type/ca_asmtab.prj},{NB=BCA08N16Z},{MAT=SS400},{ASOB=M8},{L=38},{H=32},{T=12},{A=16},{P=22},{B=8},{J=18},{G=2.0},{F=1},{N=8.3},{D=12.0},{Q=16},{ISOB=M6},{MASS=85},{SMX=Z},{BSS=8},{NDM=8},{PM=1.25},{K=4.000},{S1=5.500},{S2=3.300},{S3=6.500},{M=M8xP1.25},{PPATH=ca_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
ASOB
Adjustment Size of bolt
ⁿ/ₐ
L
[mm]
H
[mm]
T
[mm]
A
[mm]
P
[mm]
B
[mm]
J
[mm]
G
[mm]
F
[mm]
N
[mm]
D
[mm]
Q
[mm]
ISOB
Installation Size of bolt
ⁿ/ₐ
MASS
Mass
[g]
ORDERNUMBER
Order number
ⁿ/ₐ
BCA04N12Z
SS400
M4
22
23
6
12
10
6
11
1.5
1
4.2
6.8
11
M3
22
BCA04N12Z
BCA05N13Z
SS400
M5
25
25
9
13
13
6
14
1.5
1
5.2
8.0
12
M4
39
BCA05N13Z
BCA06N14Z
SS400
M6
32
28
9
14
18
7
15
2.0
1
6.2
9.2
13
M5
54
BCA06N14Z
BCA08N16Z
SS400
M8
38
32
12
16
22
8
18
2.0
1
8.3
12.0
16
M6
85
BCA08N16Z
BCA10N20Z
SS400
M10
44
40
16
20
24
10
23
2.5
1
10.3
14.5
20
M8
157
BCA10N20Z
BCA04N12S
SUS304
M4
22
23
6
12
10
6
11
1.5
1
4.2
6.8
11
M3
22
BCA04N12S
BCA05N13S
SUS304
M5
25
25
9
13
13
6
14
1.5
1
5.2
8.0
12
M4
39
BCA05N13S
BCA06N14S
SUS304
M6
32
28
9
14
18
7
15
2.0
1
6.2
9.2
13
M5
54
BCA06N14S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表