PF - Bolt Type
IWATA MFG. CO., LTD.
Set Base
Bolt Type
Powered by
CAD模型選擇
{iwata/set_base/bolt_type/pf_asmtab.prj},{NB=BPF05N38Z},{MAT=S25C},{ASOB=M5},{M=M5xP0.8},{L=44},{H=14},{F=14},{A=38},{P=26},{E=7},{B=7},{R1=3},{R2=10},{ISOB=M5},{MASS=96},{SMX=Z},{M1=5},{PM=0.800},{S1=4.750},{S2=2.750},{S3=5.500},{PPATH=pf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MAT
Material
ⁿ/ₐ
ASOB
Adjustment Size of bolt
ⁿ/ₐ
M
Bolt size
ⁿ/ₐ
L
[mm]
H
[mm]
F
[mm]
A
[mm]
P
[mm]
E
[mm]
B
[mm]
R1
[mm]
R2
[mm]
ISOB
Installation Size of bolt
ⁿ/ₐ
MASS
Mass
[g]
ORDERNUMBER
Order number
ⁿ/ₐ
BPF04N33Z
S25C
M4
M4xP0.7
38
12
12
33
23
6
6
3
10
M4
61
BPF04N33Z
BPF05N38Z
S25C
M5
M5xP0.8
44
14
14
38
26
7
7
3
10
M5
96
BPF05N38Z
BPF06N43Z
S25C
M6
M6xP1.0
50
16
16
43
30
8
8
4
15
M6
140
BPF06N43Z
BPF08N55Z
S25C
M8
M8xP1.25
63
22
22
55
38
11
11
5
15
M8
330
BPF08N55Z
BPF10N65Z
S25C
M10
M10xP1.5
75
26
26
65
43
13
13
6
20
M10
538
BPF10N65Z
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表