Mount base F (Round/Square shaft)
IWATA MFG. CO., LTD.
Sensor bracket
Flexible
Aluminum base
Powered by
CAD模型選擇
{iwata/censor_bracket/flexible/aluminum_base/fsfmbf.prj},{NB=FSFMBF070-12A},{MAT=A6063BE T5},{D=Ø12},{A=70},{L=98},{W=25},{H=12},{L1=92},{X=35},{D1=5.5},{D2=9.5},{P=12},{B=5.4},{M=M5},{MASS=70},{CNSORDERNO=FSFMBF070-12A},{VERS=1.0},{DX=12},{MX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
MAT
Material
ⁿ/ₐ
D
Dimension
[mm]
A
Standard dimension
[mm]
L
Dimension
[mm]
W
Dimension
[mm]
H
Dimension
[mm]
L1
Dimension
[mm]
X
Dimension
[mm]
D1
Dimension
[mm]
D2
Dimension
[mm]
P
Dimension
[mm]
B
Dimension
[mm]
M
[mm]
MASS
Mass
[g]
CNSORDERNO
Order number
ⁿ/ₐ
FSFMBF030-08A
A6063BE T5
Ø8
30
56
25
12
50
35
5.5
9.5
12
5.4
M5
41
FSFMBF030-08A
FSFMBF050-08A
A6063BE T5
Ø8
50
76
25
12
70
35
5.5
9.5
12
5.4
M5
57
FSFMBF050-08A
FSFMBF070-08A
A6063BE T5
Ø8
70
96
25
12
90
35
5.5
9.5
12
5.4
M5
73
FSFMBF070-08A
FSFMBF020-10A
A6063BE T5
Ø10
20
46
25
12
40
30
5.5
9.5
12
5.4
M5
34
FSFMBF020-10A
FSFMBF030-10A
A6063BE T5
Ø10
30
56
25
12
50
35
5.5
9.5
12
5.4
M5
31
FSFMBF030-10A
FSFMBF050-10A
A6063BE T5
Ø10
50
76
25
12
70
35
5.5
9.5
12
5.4
M5
57
FSFMBF050-10A
FSFMBF070-10A
A6063BE T5
Ø10
70
96
25
12
90
35
5.5
9.5
12
5.4
M5
72
FSFMBF070-10A
FSFMBF020-12A
A6063BE T5
Ø12
20
50
25
12
44
30
5.5
9.5
12
5.4
M5
36
FSFMBF020-12A
FSFMBF030-12A
A6063BE T5
Ø12
30
58
25
12
52
35
5.5
9.5
12
5.4
M5
45
FSFMBF030-12A
FSFMBF050-12A
A6063BE T5
Ø12
50
78
25
12
72
35
5.5
9.5
12
5.4
M5
53
FSFMBF050-12A
FSFMBF070-12A
A6063BE T5
Ø12
70
98
25
12
92
35
5.5
9.5
12
5.4
M5
70
FSFMBF070-12A
FSFMBF030-14A
A6063BE T5
Ø14
30
60
30
15
53
35
6.6
11.0
15
6.5
M6
59
FSFMBF030-14A
FSFMBF050-14A
A6063BE T5
Ø14
50
80
30
15
73
35
6.6
11.0
15
6.5
M6
83
FSFMBF050-14A
FSFMBF070-14A
A6063BE T5
Ø14
70
100
30
15
93
35
6.6
11.0
15
6.5
M6
107
FSFMBF070-14A
FSFMBF030-16A
A6063BE T5
Ø16
30
60
30
15
53
35
6.6
11.0
15
6.5
M6
61
FSFMBF030-16A
FSFMBF050-16A
A6063BE T5
Ø16
50
80
30
15
73
35
6.6
11.0
15
6.5
M6
63
FSFMBF050-16A
FSFMBF070-16A
A6063BE T5
Ø16
70
100
30
15
93
35
6.6
11.0
15
6.5
M6
109
FSFMBF070-16A
FSFMBF030-S0A
A6063BE T5
10
30
56
25
12
50
35
5.5
9.5
12
5.4
M5
40
FSFMBF030-S0A
FSFMBF050-S0A
A6063BE T5
10
50
76
25
12
70
35
5.5
9.5
12
5.4
M5
57
FSFMBF050-S0A
FSFMBF070-S0A
A6063BE T5
10
70
96
25
12
90
35
5.5
9.5
12
5.4
M5
74
FSFMBF070-S0A
FSFMBF030-S2A
A6063BE T5
12
30
58
25
12
52
35
5.5
9.5
12
5.4
M5
40
FSFMBF030-S2A
FSFMBF050-S2A
A6063BE T5
12
50
78
25
12
72
35
5.5
9.5
12
5.4
M5
57
FSFMBF050-S2A
FSFMBF070-S2A
A6063BE T5
12
70
98
25
12
92
35
5.5
9.5
12
5.4
M5
74
FSFMBF070-S2A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表