目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N271 Form C - Standard punches according to DIN 9861 / ISO 6752 form C N271
Intercom
Punches dies
Standard punches according to DIN 9861 / ISO 6752 form C N271
Powered by
CAD模型選擇
{intercom/punzoni_matrici/punzoni_di_presizione_forma_c/punzioni_di_precisioni_forma_c.prj},{NB=N271_Forma C_1.7_71},{CODICE=N271},{D1=1.70},{D2=4.5},{D3=3},{PROGR=0.05},{L=71},{FORMA=Forma C}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
PROGR
Prog.
[mm]
N271 Forma C 0.5 71
N271
0.50
3.0
2
0.05
N271 Forma C 0.55 71
N271
0.55
3.0
2
0.05
N271 Forma C 0.6 71
N271
0.60
3.0
2
0.05
N271 Forma C 0.65 71
N271
0.65
3.0
2
0.05
N271 Forma C 0.7 71
N271
0.70
3.0
2
0.05
N271 Forma C 0.75 71
N271
0.75
3.0
2
0.05
N271 Forma C 0.8 71
N271
0.80
3.0
2
0.05
N271 Forma C 0.85 71
N271
0.85
3.0
2
0.05
N271 Forma C 0.9 71
N271
0.90
3.0
2
0.05
N271 Forma C 0.95 71
N271
0.95
3.0
2
0.05
N271 Forma C 1 71
N271
1.00
3.0
2
0.05
N271 Forma C 1.05 71
N271
1.05
3.0
2
0.05
N271 Forma C 1.1 71
N271
1.10
3.0
2
0.05
N271 Forma C 1.15 71
N271
1.15
3.0
2
0.05
N271 Forma C 1.2 71
N271
1.20
3.0
2
0.05
N271 Forma C 1.25 71
N271
1.25
3.0
2
0.05
N271 Forma C 1.3 71
N271
1.30
3.0
2
0.05
N271 Forma C 1.35 71
N271
1.35
3.0
2
0.05
N271 Forma C 1.4 71
N271
1.40
3.0
2
0.05
N271 Forma C 1.45 71
N271
1.45
3.0
2
0.05
N271 Forma C 1.5 71
N271
1.50
3.0
2
0.05
N271 Forma C 1.55 71
N271
1.55
4.5
3
0.05
N271 Forma C 1.6 71
N271
1.60
4.5
3
0.05
N271 Forma C 1.65 71
N271
1.65
4.5
3
0.05
N271 Forma C 1.7 71
N271
1.70
4.5
3
0.05
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表