目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N411 - Ball retainers in bronze N411
Intercom
Standard Guide Elements
Ball bearing cages
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/gabbie_a_sfera/gabbie_a_sfera_in_bronzo.prj},{NB=41132X040},{TYPE=N411},{D1=32},{K=4},{N=4.8},{L=40},{NTS=110},{LX=45,50,56,63,71,80,90,95,100,105,120,140,160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
ø
[mm]
K
[mm]
N
[mm]
L
[mm]
NTS
Total numer of spheres
ⁿ/ₐ
41110X030
41110X030
N411
10
2
2.1
30
120
41110X040
41110X040
N411
10
2
2.1
40
165
41112X030
41112X030
N411
12
2
2.1
30
120
41112X040
41112X040
N411
12
2
2.1
40
165
41112X056
41112X056
N411
12
2
2.1
56
210
41115X030
41115X030
N411
15
3
2.7
30
80
41115X040
41115X040
N411
15
3
2.7
40
128
41115X045
41115X045
N411
15
3
2.7
45
144
41115X056
41115X056
N411
15
3
2.7
56
176
41115X071
41115X071
N411
15
3
2.7
71
240
41116X030
41116X030
N411
16
3
2.7
30
80
41116X038
41116X038
N411
16
3
2.7
38
112
41116X040
41116X040
N411
16
3
2.7
40
128
41116X043
41116X043
N411
16
3
2.7
43
128
41116X045
41116X045
N411
16
3
2.7
45
144
41116X056
41116X056
N411
16
3
2.7
56
176
41116X063
41116X063
N411
16
3
2.7
63
208
41116X071
41116X071
N411
16
3
2.7
71
240
41119X030
41119X030
N411
19
3
3.0
30
90
41119X031
41119X031
N411
19
3
3.0
31
90
41119X038
41119X038
N411
19
3
3.0
38
126
41119X040
41119X040
N411
19
3
3.0
40
144
41119X043
41119X043
N411
19
3
3.0
43
144
41119X045
41119X045
N411
19
3
3.0
45
162
41119X056
41119X056
N411
19
3
3.0
56
198
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表