目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N982 - Guide pillar DIN 9825 / ISO 9182 - N982
Intercom
Standard Guide Elements
Guide pillars, straight
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/colonne_lisce/colonna_di_guida.prj},{NB=DIN25X180},{TYPE=N982},{D1=25},{L1=180},{VER=2},{L2=5.5},{RXX=2.5},{L1X=100,112,125,140,150,160,170,180,190,200,224,250,260,280,315,355,400,450,500},{FLT=1.000},{NOTE=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
L1
[mm]
DIN03X030
DIN03X030
N982
3
30
DIN03X040
DIN03X040
N982
3
40
DIN03X050
DIN03X050
N982
3
50
DIN03X060
DIN03X060
N982
3
60
DIN03X080
DIN03X080
N982
3
80
DIN04X040
DIN04X040
N982
4
40
DIN04X050
DIN04X050
N982
4
50
DIN04X060
DIN04X060
N982
4
60
DIN04X080
DIN04X080
N982
4
80
DIN04X100
DIN04X100
N982
4
100
DIN05X040
DIN05X040
N982
5
40
DIN05X050
DIN05X050
N982
5
50
DIN05X060
DIN05X060
N982
5
60
DIN05X080
DIN05X080
N982
5
80
DIN05X100
DIN05X100
N982
5
100
DIN06X040
DIN06X040
N982
6
40
DIN06X050
DIN06X050
N982
6
50
DIN06X060
DIN06X060
N982
6
60
DIN06X080
DIN06X080
N982
6
80
DIN06X100
DIN06X100
N982
6
100
DIN06X125
DIN06X125
N982
6
125
DIN06X140
DIN06X140
N982
6
140
DIN06X160
DIN06X160
N982
6
160
DIN08X050
DIN08X050
N982
8
50
DIN08X060
DIN08X060
N982
8
60
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表