您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 410R - Guide bushings N 409R according to ISO 9448
Intercom
Standard Guide Elements
Guide bushes
Smooth
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/lisce/n_410r_asmtab.prj},{NB=N410R32X047},{TYPE=N410R},{D1=32},{D2=40},{D3=48},{L1=47},{L2=56},{PPATH=n_410r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
N 409R
[mm]
L2
N 911
[mm]
N410R19X037
N410R19X037
N410R
19
25
32
37
45
N410R19X047
N410R19X047
N410R
19
25
32
47
56
N410R19X060
N410R19X060
N410R
19
25
32
60
71
N410R20X037
N410R20X037
N410R
20
26
32
37
45
N410R20X047
N410R20X047
N410R
20
26
32
47
56
N410R20X060
N410R20X060
N410R
20
26
32
60
71
N410R24X037
N410R24X037
N410R
24
30
40
37
45
N410R24X047
N410R24X047
N410R
24
30
40
47
56
N410R24X060
N410R24X060
N410R
24
30
40
60
71
N410R24X077
N410R24X077
N410R
24
30
40
77
95
N410R25X037
N410R25X037
N410R
25
31
40
37
45
N410R25X047
N410R25X047
N410R
25
31
40
47
56
N410R25X060
N410R25X060
N410R
25
31
40
60
71
N410R25X077
N410R25X077
N410R
25
31
40
77
95
N410R30X047
N410R30X047
N410R
30
38
48
47
56
N410R30X060
N410R30X060
N410R
30
38
48
60
71
N410R30X077
N410R30X077
N410R
30
38
48
77
95
N410R30X095
N410R30X095
N410R
30
38
48
95
120
N410R32X047
N410R32X047
N410R
32
40
48
47
56
N410R32X060
N410R32X060
N410R
32
40
48
60
71
N410R32X077
N410R32X077
N410R
32
40
48
77
95
N410R32X095
N410R32X095
N410R
32
40
48
95
120
N410R38X060
N410R38X060
N410R
38
46
58
60
80
N410R38X077
N410R38X077
N410R
38
46
58
77
95
N410R38X095
N410R38X095
N410R
38
46
58
95
120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bussola - N 409
Intercom
15.07.2022
N410 - Guiding bushings complete with ball retainer N410
Intercom
12.05.2021
N412 - Ball retainers N412
Intercom
15.07.2022
N410A - Guide bushings N 409 according to ISO 9448-3
Intercom
15.07.2022
N414 - Standard elements for high velocity AV Bushings N414
Intercom
15.07.2022
N081 - Steel and bronze inside bushings according to ISO 9448 N081
Intercom
15.07.2022
N 414 Ball guide bushing, small - Guide elements
Tecnorm
08.08.2016
N 410AR - Guide bushings N 409R according to ISO 9448 complete with aluminu...
Intercom
15.07.2022
N410P - Guide bushings N 409 according to ISO 9448-3
Intercom
15.07.2022
N412 - Standard elements for high velocity AV Ball cages N412
Intercom
15.07.2022
K0412 - Reducing bushings
KIPP
27.05.2024
LHTR, LHTRF - Linear Bushings - Mini Flanged - Tapped Hole Type (Space Savi...
Misumi
09.09.2019
1231.3 ISO - Guide bushes with shoulder
Kern
26.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表