目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
BP - Solid Bars
Intercom
Standard Guide Elements
Accessories
Elastomer springs
Solid Bars
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/accessori/molle_in_elastometro/bastoni/bastoni.prj},{NB=BP-45_1_1},{CODICE=BP-45},{A=45},{L=500},{MAT=1},{DUREZZA=1},{D1=1,'70 Shore A (a richiesta)',2,'80 Shore A (a richiesta)',3,'90 Shore A',4,'95 Shore A',5,'60 Shore D (a richiesta)'},{D2=1,'82 Shore A',2,'92 Shore A',3,'94 Shore A'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
A
A±0.5%
[mm]
L
Length L±5
[mm]
BP-8 1 1
BP-8
8
250
BP-10 1 1
BP-10
10
250
BP-12 1 1
BP-12
12
250
BP-15 1 1
BP-15
15
250
BP-16 1 1
BP-16
16
250
BP-20 1 1
BP-20
20
250
BP-25 1 1
BP-25
25
250
BP-28 1 1
BP-28
28
500
BP-30 1 1
BP-30
30
500
BP-32 1 1
BP-32
32
500
BP-35 1 1
BP-35
35
500
BP-40 1 1
BP-40
40
500
BP-45 1 1
BP-45
45
500
BP-50 1 1
BP-50
50
500
BP-60 1 1
BP-60
60
500
BP-63 1 1
BP-63
63
500
BP-70 1 1
BP-70
70
500
BP-80 1 1
BP-80
80
500
BP-90 1 1
BP-90
90
500
BP-100 1 1
BP-100
100
500
BP-110 1 1
BP-110
110
500
BP-125 1 1
BP-125
125
500
BP-140 1 1
BP-140
140
500
BP-150 1 1
BP-150
150
500
BP-160 1 1
BP-160
160
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表