VA - Drive / Transfer units - Stainless Steel
Inocon
2 Positioning
2D Positioning accessories
VA
Powered by
CAD模型選擇
{inocon/2_positionieren/2d_zuberhoer_positionieren/va/gn391_ni.prj},{NB=Antriebseinheit- / Uebertragungseinheit VA-30-60-ED},{PARTNUMBER=VA-30-60-ED},{D1=30},{L1=60},{LU=55 … 2000},{D2=8},{L2=16},{WS=Edelstahl},{D11=29.800},{D1R=1.000},{C=0.300},{L12=1.500},{D12=9.330},{VK=4.800},{SK=2.000},{RK=1.000},{LK1=3.500},{LK2=10.000},{WEIGHT=0.1848},{CTN=84879059},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
Standard length of the Drive units
[mm]
LU
Transfer units
[mm]
D2
f7
[mm]
L2
[mm]
WS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Drive / Transfer unit VA-...
VA-18-47-ED
18
47
42 … 500
6
16
Stainless Steel
0.0646
84879059
YES
Drive / Transfer unit VA-...
VA-30-60-ED
30
60
55 … 2000
8
16
Stainless Steel
0.1848
84879059
YES
Drive / Transfer unit VA-...
VA-40-93-ED
40
93
88 … 2500
12
17
Stainless Steel
0.5283
84879059
YES
Drive / Transfer unit VA-...
VA-50-93-ED
50
93
88 … 2500
12
18
Stainless Steel
0.0000
84879059
YES
Drive / Transfer unit VA-...
VA-60-95-ED
60
95
90 … 2800
14
19
Stainless Steel
0.0000
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表