SG - Stainless Steel Sensor Holders for Attachment Mounting Clamps GN 478 / GN 484
Inocon
1 Connecting
1D Connecting accessories
SG
Powered by
CAD模型選擇
{inocon/1_verbinden/1d_zuberhoer_verbinden/sg/gn_479.prj},{NB=Edelstahl-Sensorhalter SG-B18-16},{PARTNUMBER=SG-B18-16},{D=B18},{D1=18.000},{K=16},{VERS=3},{WEIGHT=0.0126},{CTN=73269098},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Sensor Ho...
SG-B8-16
B8
16
0.0090
73269098
YES
Stainless Steel Sensor Ho...
SG-B12-16
B12
16
0.0100
73269098
YES
Stainless Steel Sensor Ho...
SG-B18-16
B18
16
0.0126
73269098
YES
Stainless Steel Sensor Ho...
SG-B8-30
B8
30
0.0200
73269098
YES
Stainless Steel Sensor Ho...
SG-B12-30
B12
30
0.0260
73269098
YES
Stainless Steel Sensor Ho...
SG-B18-30
B18
30
0.0300
73269098
YES
Stainless Steel Sensor Ho...
SG-B30-30
B30
30
0.0360
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表