TG - T-Mounting Clamps, Aluminum, Type A, with bore
Inocon
1 Connecting
1C Clamp moutings
TG
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/tg/gn_476_a.prj},{NB=T-Klemmhalter TG-B12-B12-A-S},{PARTNUMBER=TG-B12-B12-A-S},{D1=B12},{D11=12.000},{D2=B12},{D22=12.000},{D4=M5},{NDM=5.000},{NDM1=4.019},{D5=M5},{K=20},{L2=16.5},{L3=35.5},{LX=19.000},{L4=8.0},{S11=10.000},{S=10},{T=12},{KLEMM=M5-20},{OFVIS=schwarz eloxiert},{R1=1.300},{R2=11.000},{R2X=9.170},{SW=4.000},{SWH=2.500},{SW1=2.500},{SW1H=2.000},{TH=12.000},{THH=5.000},{THV=6.000},{C=3.880},{X=10.5},{H=9.000},{H1=8.500},{V=5.500},{NDM11=2.500},{DL=11.000},{RC=0.4},{TD=0.500},{CHT=0.500},{M1=1.500},{M2=0.500},{WEIGHT=0.0280},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
ⁿ/ₐ
D4
Clamping thread
[mm]
D5
[mm]
K
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
S
Square
[mm]
T
[mm]
KLEMM
Clamping kit for d4
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Clamp mounting TG-B8-B8...
TG-B8-B8-A-G
B8
B8
M4
M4
16
13.0
26.0
5.5
-
8
M4-16
Matte, ground
0.0160
76090000
YES
T-Clamp mounting TG-B8-B8...
TG-B8-B8-A-S
B8
B8
M4
M4
16
13.0
26.0
5.5
-
8
M4-16
Anodized black
0.0200
76090000
YES
T-Clamp mounting TG-B10-B...
TG-B10-B10-A-G
B10
B10
M5
M5
20
15.5
31.5
7.0
8
10
M5-20
Matte, ground
0.0280
76090000
YES
T-Clamp mounting TG-B10-B...
TG-B10-B10-A-S
B10
B10
M5
M5
20
15.5
31.5
7.0
8
10
M5-20
Anodized black
0.0280
76090000
YES
T-Clamp mounting TG-B12-B...
TG-B12-B12-A-G
B12
B12
M5
M5
20
16.5
35.5
8.0
10
12
M5-20
Matte, ground
0.0280
76090000
YES
T-Clamp mounting TG-B12-B...
TG-B12-B12-A-S
B12
B12
M5
M5
20
16.5
35.5
8.0
10
12
M5-20
Anodized black
0.0280
76090000
YES
T-Clamp mounting TG-B15-B...
TG-B15-B15-A-G
B15
B15
M6
M6
25
20.0
43.5
10.0
12
15
M6-25
Matte, ground
0.0540
76090000
YES
T-Clamp mounting TG-B15-B...
TG-B15-B15-A-S
B15
B15
M6
M6
25
20.0
43.5
10.0
12
15
M6-25
Anodized black
0.0540
76090000
YES
T-Clamp mounting TG-B16-B...
TG-B16-B16-A-G
B16
B16
M6
M6
25
20.0
45.0
11.0
-
16
M6-25
Matte, ground
0.0540
76090000
YES
T-Clamp mounting TG-B16-B...
TG-B16-B16-A-S
B16
B16
M6
M6
25
20.0
45.0
11.0
-
16
M6-25
Anodized black
0.0540
76090000
YES
T-Clamp mounting TG-B20-B...
TG-B20-B20-A-G
B20
B20
M6
M6
30
22.0
51.0
12.0
16
18
M6-30
Matte, ground
0.0830
76090000
YES
T-Clamp mounting TG-B20-B...
TG-B20-B20-A-S
B20
B20
M6
M6
30
22.0
51.0
12.0
16
18
M6-30
Anodized black
0.0800
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表