您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
PG - Parallel Mounting Clamps, Aluminum
Inocon
1 Connecting
1C Clamp moutings
PG
Powered by
CAD模型選擇
{inocon/1_verbinden/1c_klemmhalter/pg/gn_474_1.prj},{NB=Parallel-Klemmhalter PG-B15-B15-G},{PARTNUMBER=PG-B15-B15-G},{D1=B15},{D1X=15},{D2=B15},{D2X=15},{K=20},{D3=M6},{D3X=6},{L1=55},{L2=10.0},{M=35},{S1=12},{S1X=12},{S2=12},{S2X=12},{KLEMM=M6-20},{OFVIS=matt, gleitgeschliffen},{OF=MT},{VER=4},{WEIGHT=0.0400},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
K
[mm]
D3
Clamping thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM
Clamping kit for d3
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Parallel Mounting Clamp P...
PG-B8-B8-G
B8
B8
14
M4
38
7.0
24
-
-
M4-14
Matte, ground
0.0160
76090000
YES
Parallel Mounting Clamp P...
PG-B8-B8-S
B8
B8
14
M4
38
7.0
24
-
-
M4-14
Anodized black
0.0162
76090000
YES
Parallel Mounting Clamp P...
PG-B10-B8-G
B10
B8
16
M5
44
8.0
28
8
-
M5-16
Matte, ground
0.0243
76090000
YES
Parallel Mounting Clamp P...
PG-B10-B8-S
B10
B8
16
M5
44
8.0
28
8
-
M5-16
Anodized black
0.0240
76090000
YES
Parallel Mounting Clamp P...
PG-B10-B10-G
B10
B10
16
M5
44
8.0
28
8
8
M5-16
Matte, ground
0.0230
76090000
YES
Parallel Mounting Clamp P...
PG-B10-B10-S
B10
B10
16
M5
44
8.0
28
8
8
M5-16
Anodized black
0.0230
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B8-G
B12
B8
16
M5
45
8.0
29
10
-
M5-16
Matte, ground
0.0250
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B8-S
B12
B8
16
M5
45
8.0
29
10
-
M5-16
Anodized black
0.0230
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B10-G
B12
B10
16
M5
45
8.0
29
10
10
M5-16
Matte, ground
0.0220
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B10-S
B12
B10
16
M5
45
8.0
29
10
10
M5-16
Anodized black
0.0220
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B12-G
B12
B12
16
M5
45
8.0
29
10
10
M5-16
Matte, ground
0.0210
76090000
YES
Parallel Mounting Clamp P...
PG-B12-B12-S
B12
B12
16
M5
45
8.0
29
10
10
M5-16
Anodized black
0.0210
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B10-G
B15
B10
20
M6
55
10.0
35
12
8
M6-20
Matte, ground
0.0450
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B10-S
B15
B10
20
M6
55
10.0
35
12
8
M6-20
Anodized black
0.0450
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B12-G
B15
B12
20
M6
55
10.0
35
12
10
M6-20
Matte, ground
0.0430
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B12-S
B15
B12
20
M6
55
10.0
35
12
10
M6-20
Anodized black
0.0430
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B15-G
B15
B15
20
M6
55
10.0
35
12
12
M6-20
Matte, ground
0.0400
76090000
YES
Parallel Mounting Clamp P...
PG-B15-B15-S
B15
B15
20
M6
55
10.0
35
12
12
M6-20
Anodized black
0.0395
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B10-G
B16
B10
20
M6
55
10.0
35
-
8
M6-20
Matte, ground
0.0480
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B10-S
B16
B10
20
M6
55
10.0
35
-
8
M6-20
Anodized black
0.0440
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B12-G
B16
B12
20
M6
55
10.0
35
-
10
M6-20
Matte, ground
0.0420
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B12-S
B16
B12
20
M6
55
10.0
35
-
10
M6-20
Anodized black
0.0419
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B15-G
B16
B15
20
M6
55
10.0
35
-
12
M6-20
Matte, ground
0.0384
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B15-S
B16
B15
20
M6
55
10.0
35
-
12
M6-20
Anodized black
0.0386
76090000
YES
Parallel Mounting Clamp P...
PG-B16-B16-G
B16
B16
20
M6
55
10.0
35
-
-
M6-20
Matte, ground
0.0380
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表