TS - T-Angle Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
TS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ts/ts.prj},{NB=Winkel-Klemmverbinder TS-B20-B20-40-1-8},{PARTNUMBER=TS-B20-B20-40-1-8},{D11=20},{D22=20},{K1=40},{NDM=4},{NDM3=4.250},{NDM4=4},{K2=42.5},{L1=92},{L2=52.0},{M=60},{K3=36.000},{L1X=92.000},{VERS=1},{M1=45.000},{V1=22.000},{RV=103.850},{R=1.500},{L3=32.000},{X=13.500},{K3X=24.000},{LX=20.000},{SHL=23.000},{SX=8.000},{SX1=4.500},{SV=17.000},{SW1=13.500},{SW1V=8.800},{LL=0.800},{LSC=33.000},{LSC1=8.000},{VSC=13.000},{RSC=0.800},{RCHX=0.400},{RCHY=0.400},{SWSH=6.000},{SWVCH=3.000},{LM=8.000},{LM1=2.000},{VMR=1.500},{VM2=12.000},{LMX=27.200},{VMR2=1.600},{SWM=13.000},{W=3.000},{WL=42.500},{WEIGHT=0.2670},{D1=B20},{D1X=20},{D2=B20},{D3=M4},{D4=M4},{Z1=M8-25},{Z2=M8-25},{L3Z1=-},{L3Z2=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
Length
[mm]
L2
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L3Z1
Clamping lever
[mm]
L3Z2
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-angle connector clamp T...
TS-B20-B20-40-1-2
B20
B20
40
42.5
92
52.0
60
M8-25
M8-25
-
-
black
0.2670
76090000
YES
T-angle connector clamp T...
TS-B20-B20-40-1-8
B20
B20
40
42.5
92
52.0
60
M8-25
M8-25
-
-
blank
0.2670
76090000
YES
T-angle connector clamp T...
TS-B25-B25-40-1-2
B25
B25
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
78
black
0.2310
76090000
YES
T-angle connector clamp T...
TS-B25-B25-40-1-8
B25
B25
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
78
blank
0.2310
76090000
YES
T-angle connector clamp T...
TS-B30-B30-40-1-2
B30
B30
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
63 | 78
black
0.1860
76090000
YES
T-angle connector clamp T...
TS-B30-B30-40-1-8
B30
B30
40
42.5
92
52.0
60
M8-25
M8-25
63 | 78
63 | 78
blank
0.1860
76090000
YES
T-angle connector clamp T...
TS-B30-B30-561-1-2
B30
B30
56
62.0
130
68.0
90
M10-35
M10-35
-
-
black
0.4500
76090000
YES
T-angle connector clamp T...
TS-B30-B30-56-1-8
B30
B30
56
62.0
130
68.0
90
M10-35
M10-35
-
-
blank
0.6610
76090000
YES
T-angle connector clamp T...
TS-B32-B32-56-1-2
B32
B32
56
62.0
130
68.0
90
M10-35
M10-35
-
-
black
0.6190
76090000
YES
T-angle connector clamp T...
TS-B32-B32-56-1-8
B32
B32
56
62.0
130
68.0
90
M10-35
M10-35
-
-
blank
0.6190
76090000
YES
T-angle connector clamp T...
TS-B35-B35-56-1-2
B35
B35
56
62.0
130
68.0
90
M10-35
M10-35
92
-
black
0.5700
76090000
YES
T-angle connector clamp T...
TS-B35-B35-56-1-8
B35
B35
56
62.0
130
68.0
90
M10-35
M10-35
92
-
blank
0.5700
76090000
YES
T-angle connector clamp T...
TS-B40-B40-56-1-2
B40
B40
56
62.0
130
68.0
90
M10-35
M10-35
78 | 92
92
black
0.4810
76090000
YES
T-angle connector clamp T...
TS-B40-B40-56-1-8
B40
B40
56
62.0
130
68.0
90
M10-35
M10-35
78 | 92
92
blank
0.4810
76090000
YES
T-angle connector clamp T...
TS-B40-B40-65-1-2
B40
B40
65
75.0
148
77.5
103
M10-50
M10-50
92
-
black
0.9220
76090000
YES
T-angle connector clamp T...
TS-B40-B40-65-1-8
B40
B40
65
75.0
148
77.5
103
M10-50
M10-50
92
-
blank
0.9220
76090000
YES
T-angle connector clamp T...
TS-B42-B42-65-1-2
B42
B42
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
-
black
0.8890
76090000
YES
T-angle connector clamp T...
TS-B42-B42-65-1-8
B42
B42
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
-
blank
0.8890
76090000
YES
T-angle connector clamp T...
TS-B45-B45-65-1-2
B45
B45
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
92
black
0.8140
76090000
YES
T-angle connector clamp T...
TS-B45-B45-65-1-8
B45
B45
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
92
blank
0.8140
76090000
YES
T-angle connector clamp T...
TS-B48-B48-65-1-2
B48
B48
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
black
0.7320
76090000
YES
T-angle connector clamp T...
TS-B48-B48-65-1-8
B48
B48
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
blank
0.7320
76090000
YES
T-angle connector clamp T...
TS-B50-B50-65-1-2
B50
B50
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
black
0.6760
76090000
YES
T-angle connector clamp T...
TS-B50-B50-65-1-8
B50
B50
65
75.0
148
77.5
103
M10-50
M10-50
78 | 92
78 | 92
blank
0.6760
76090000
YES
T-angle connector clamp T...
TS-B50-B50-80-1-2
B50
B50
80
80.0
177
92.0
125
M10-50
M10-50
-
-
black
1.6550
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表