MS.P - Tube Connectors, Plastic, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
MS.P
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ms_p/gn242_9.prj},{NB=Muffe-Klemmverbinder, Kunststoff MS.P-B18-2-VB},{PARTNUMBER=MS.P-B18-2-VB},{D=B18},{D11=18},{L1=64.5},{L2=35.5},{L3=29},{Z=M6-18},{L4=44 | 63},{OB=FDA-visuell detektierbar},{MAT=Kunststoff, Thermoplast (Polyamid PA)},{WEIGHT=0.0360},{CTN=39269097},{ROHS=YES},{INFOIN=Produktdetails},{CODE=600131-C33},{DESCRIPTION=TCC-SL-18-18-C33},{DIM01=18.000},{DIM02=64.500},{DIM03=35.500},{DIM04=M6},{S=6.000},{DIM05=48.000},{DIM06=20.500},{DIM07=29.000},{DIM08=5.000},{DIM09=1100.000},{DIM10=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D
Bore
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
Z
Screw locations
ⁿ/ₐ
L4
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube Connector, Plastic M...
MS.P-B18-2-2
B18
64.5
35.5
29
M6-18
44 | 63
Black, matte finish
0.0360
39269097
YES
Tube Connector, Plastic M...
MS.P-B18-2-4
B18
64.5
35.5
29
M6-18
44 | 63
Gray, matte finish
0.0360
39269097
YES
Tube Connector, Plastic M...
MS.P-B18-2-VB
B18
64.5
35.5
29
M6-18
44 | 63
FDA - Visually detectable
0.0360
39269097
YES
Tube Connector, Plastic M...
MS.P-B30-2-2
B30
94.5
53.5
42
M8-25
63 | 78
Black, matte finish
0.1150
39269097
YES
Tube Connector, Plastic M...
MS.P-B30-2-4
B30
94.5
53.5
42
M8-25
63 | 78
Gray, matte finish
0.1150
39269097
YES
Tube Connector, Plastic M...
MS.P-B30-2-VB
B30
94.5
53.5
42
M8-25
63 | 78
FDA - Visually detectable
0.1150
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表