MS - Tube Connectors, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
MS
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/ms/ms.prj},{NB=Muffen-Klemmverbinder MS-B40-B40-1-2},{PARTNUMBER=MS-B40-B40-1-2},{D1=B40},{D1X=40},{D2=B40},{D2X=40},{D3=65},{NDM=10},{D4=65},{K1=70},{K2=70},{L1=140},{L2=77.5},{Z=M10-50},{L3=-},{OB=schwarz, strukturmatt},{VERS=40},{MAT=Aluminium},{WEIGHT=0.9220},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
D2
Bore
[mm]
D3
[mm]
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Tube Connector MS-B20-B20...
MS-B20-B20-1-2
B20
B20
40
45
45
90
52.0
M8-25
-
Black, textured finish
0.2400
76090000
YES
Tube Connector MS-B20-B20...
MS-B20-B20-1-8
B20
B20
40
45
45
90
52.0
M8-25
-
Plain, matte shot-blasted
0.2400
76090000
YES
Tube Connector MS-B20-B25...
MS-B20-B25-1-2
B20
B25
40
45
45
90
52.0
M8-25
-
Black, textured finish
0.2400
76090000
YES
Tube Connector MS-B20-B25...
MS-B20-B25-1-8
B20
B25
40
45
45
90
52.0
M8-25
-
Plain, matte shot-blasted
0.2400
76090000
YES
Tube Connector MS-B25-B25...
MS-B25-B25-1-2
B25
B25
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.2040
76090000
YES
Tube Connector MS-B25-B25...
MS-B25-B25-1-8
B25
B25
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.2040
76090000
YES
Tube Connector MS-B25-B30...
MS-B25-B30-1-2
B25
B30
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.2400
76090000
YES
Tube Connector MS-B25-B30...
MS-B25-B30-1-8
B25
B30
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.2400
76090000
YES
Tube Connector MS-B30-B30...
MS-B30-B30-1-2
B30
B30
40
45
45
90
52.0
M8-25
63 | 78
Black, textured finish
0.1560
76090000
YES
Tube Connector MS-B30-B30...
MS-B30-B30-1-8
B30
B30
40
45
45
90
52.0
M8-25
63 | 78
Plain, matte shot-blasted
0.1560
76090000
YES
Tube Connector MS-B40-B40...
MS-B40-B40-1-2
B40
B40
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.9220
76090000
YES
Tube Connector MS-B40-B40...
MS-B40-B40-1-8
B40
B40
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.9220
76090000
YES
Tube Connector MS-B40-B50...
MS-B40-B50-1-2
B40
B50
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.9220
76090000
YES
Tube Connector MS-B40-B50...
MS-B40-B50-1-8
B40
B50
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.9220
76090000
YES
Tube Connector MS-B42-B42...
MS-B42-B42-1-2
B42
B42
65
70
70
140
77.5
M10-50
-
Black, textured finish
0.8650
76090000
YES
Tube Connector MS-B42-B42...
MS-B42-B42-1-8
B42
B42
65
70
70
140
77.5
M10-50
-
Plain, matte shot-blasted
0.8650
76090000
YES
Tube Connector MS-B45-B45...
MS-B45-B45-1-2
B45
B45
65
70
70
140
77.5
M10-50
78 | 92
Black, textured finish
0.8120
76090000
YES
Tube Connector MS-B45-B45...
MS-B45-B45-1-8
B45
B45
65
70
70
140
77.5
M10-50
78 | 92
Plain, matte shot-blasted
0.8120
76090000
YES
Tube Connector MS-B48-B48...
MS-B48-B48-1-2
B48
B48
65
70
70
140
77.5
M10-50
78 | 92
Black, textured finish
0.7480
76090000
YES
Tube Connector MS-B48-B48...
MS-B48-B48-1-8
B48
B48
65
70
70
140
77.5
M10-50
78 | 92
Plain, matte shot-blasted
0.7480
76090000
YES
Tube Connector MS-B50-B50...
MS-B50-B50-1-2
B50
B50
65
70
70
140
77.5
M10-50
78 | 92
Black, textured finish
0.6820
76090000
YES
Tube Connector MS-B50-B50...
MS-B50-B50-1-8
B50
B50
65
70
70
140
77.5
M10-50
78 | 92
Plain, matte shot-blasted
0.6820
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表