FSZ - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Inocon
1 Connecting
1B Tube clamps
FSZ
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/fsz/gn_146_3_2.prj},{NB=Flansch-Klemmverbinder FSZ-B30-56-2-2},{PARTNUMBER=FSZ-B30-56-2-2},{D1=B30},{D1X=30},{K=56},{D2=8.5},{D3=M10},{NDM=10.000},{L1=83},{L2=56},{M=42},{T=10},{X1=78},{Y1=108},{Y2=82},{Z=M10-35},{L3=-},{OFVIS=schwarz},{VERS=2},{WEIGHT=0.4870},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
K
Clamping length
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L3
Clamping lever
[mm]
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged connector clamp F...
FSZ-B20-40-2-2
B20
40
6.5
62
40
30
7
52
70
53
M8-25
-
black
0.1860
76090000
YES
Flanged connector clamp F...
FSZ-B20-40-2-8
B20
40
6.5
62
40
30
7
52
70
53
M8-25
-
blank
0.1860
76090000
YES
Flanged connector clamp F...
FSZ-B25-40-2-2
B25
40
6.5
62
40
30
7
52
70
53
M8-25
63 | 78
black
0.1710
76090000
YES
Flanged connector clamp F...
FSZ-B25-40-2-8
B25
40
6.5
62
40
30
7
52
70
53
M8-25
63 | 78
blank
0.1710
76090000
YES
Flanged connector clamp F...
FSZ-B30-40-2-2
B30
40
6.5
62
40
30
7
52
70
53
M8-25
63 | 78
black
0.1540
76090000
YES
Flanged connector clamp F...
FSZ-B30-40-2-8
B30
40
6.5
62
40
30
7
52
70
53
M8-25
63 | 78
blank
0.1540
76090000
YES
Flanged connector clamp F...
FSZ-B30-56-2-2
B30
56
8.5
83
56
42
10
78
108
82
M10-35
-
black
0.4870
76090000
YES
Flanged connector clamp F...
FSZ-B30-56-2-8
B30
56
8.5
83
56
42
10
78
108
82
M10-35
-
blank
0.4870
76090000
YES
Flanged connector clamp F...
FSZ-B32-56-2-2
B32
56
8.5
83
56
42
10
78
108
82
M10-35
-
black
0.4800
76090000
YES
Flanged connector clamp F...
FSZ-B32-56-2-8
B32
56
8.5
83
56
42
10
78
108
82
M10-35
-
blank
0.4800
76090000
YES
Flanged connector clamp F...
FSZ-B35-56-2-2
B35
56
8.5
83
56
42
10
78
108
82
M10-35
92
black
0.4490
76090000
YES
Flanged connector clamp F...
FSZ-B35-56-2-8
B35
56
8.5
83
56
42
10
78
108
82
M10-35
92
blank
0.4490
76090000
YES
Flanged connector clamp F...
FSZ-B40-56-2-2
B40
56
8.5
83
56
42
10
78
108
82
M10-35
78 | 92
black
0.4060
76090000
YES
Flanged connector clamp F...
FSZ-B40-56-2-8
B40
56
8.5
83
56
42
10
78
108
82
M10-35
78 | 92
blank
0.4060
76090000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSZ - Flanged Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
RS - Construction Tubes, round, Aluminum, anodized, natural color, for Tube...
Inocon
19.06.2024
HSK - Adjustable Hand Levers for Connector Clamps / Linear Actuator Connect...
Inocon
19.06.2024
FS - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Inocon
19.06.2024
CM - Tube Supports, Aluminum, with screw, stainless steel
Inocon
19.06.2024
MS - Tube Connectors, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
BG - Base Plate Mounting Clamps, Aluminum
Inocon
19.06.2024
GSF - Swivel Clamp Connector Joints, Aluminum, with screw, stainless steel,...
Inocon
19.06.2024
FS.E - Linear Actuator Connectors, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
FS.E - Linear Actuator Connectors, Aluminum, with screw, stainless steel
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表