BE - Stainless Steel-Base Plate Connector Clamps, Type B, with seal, with stainless steel cap nut DIN 917
Inocon
1 Connecting
1B Tube clamps
BE
BE B
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/be/be_b/gn_163_5_b.prj},{NB=Edelstahl-Fuss-Klemmverbinder BE-B30-B-4},{PARTNUMBER=BE-B30-B-4},{D1=B30},{B=22},{D2=6.5},{D3=37},{K=50},{D4=37},{L1=36.0},{M=35},{T=6.5},{X1=60},{X2=42},{Y1=60},{Y2=42},{Z=M8},{L2=63 | 78},{WEIGHT=0.2650},{CTN=73072210},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
[mm]
B
[mm]
D2
[mm]
D3
[mm]
K
Clamping lenght
[mm]
D4
[mm]
L1
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw location
ⁿ/ₐ
L2
Clamping lever
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Base Plat...
BE-B30-B-4
B30
22
6.5
37
50
37
36.0
35
6.5
60
42
60
42
M8
63 | 78
0.2650
73072210
YES
Stainless Steel-Base Plat...
BE-B50-B-4
B50
30
10.7
60
85
60
48.5
60
9.0
105
74
105
74
M10
78 | 92
1.1680
73072210
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表