目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
NVPI-90H-NN-A00 - Inline Venturi Vacuum Pumps
IMI Norgren
Material Handling
Tandem Line Tooling by Norgren
Inline Venturi Pumps
Powered by
CAD模型選擇
{imi_precision/auto_in_plant/tandem_line_tooling/inline_venturi_pumps/vpi_90h_asmtab.prj},{NB=NVPI-90H-NN-A00_},{PR=NVPI Series},{VC=VPI-90H},{OP=},{JN=},{SS=},{A=1/4 PTC},{B=1/8 NPT F},{C=5/8-18 UNF},{D=M5},{E=2.62},{F=0.32},{H=0.52},{J=0.75},{L=0.19},{E1=2.625},{F1=0.320},{H1=0.525},{J1=0.750},{K1=0.910},{L1=0.187},{PPATH=vpi_90h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PR
Product
ⁿ/ₐ
A
A Air Supply Port
ⁿ/ₐ
B
B Vacuum Port
ⁿ/ₐ
C
C Male Thread
ⁿ/ₐ
D
D Blow Off / Switch /Sensor Port
ⁿ/ₐ
E
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
NVPI-90H-NN-A00
NVPI-90H-NN-A00
NVPI Series
1/4 PTC
1/8 NPT F
5/8-18 UNF
M5
2.62
0.32
0.52
0.75
0.91
0.19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表