目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0124 - Straight adaptor
IMI Norgren
Fittings
Pneufit C Metric
Self-sealing adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/8_self_sealing_adaptors/c0124.prj},{NB=C01240838},{CNSORDERNO=C01240838},{A=8},{B=R3/8},{BX=9.525},{C=33.5},{G=11},{KV=17},{INFO=PDF Catalog},{L1=33.300},{L2=11.000},{L3=11.000},{L4=5.400},{L5=2.000},{L6=0.750},{L7=1.150},{L8=1.600},{D1=17.000},{D2=14.000},{D3=13.600},{D4=11.200},{D5=9.800},{D6=13.800},{D7=9.300},{IL1=14.900},{IL2=18.400},{ID1=6.500},{ID2=8.300},{T=16.662},{SW=17.000},{D8=17.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C01240418
C01240418
4
R1/8
26.0
8
10
C01240618
C01240618
6
R1/8
29.0
8
12
C01240628
C01240628
6
R1/4
29.0
10
14
C01240828
C01240828
8
R1/4
33.5
10
14
C01240838
C01240838
8
R3/8
33.5
11
17
C01241028
C01241028
10
R1/4
35.5
10
17
C01241038
C01241038
10
R3/8
35.5
11
17
C01241048
C01241048
10
R1/2
35.5
14
21
C01241228
C01241228
12
R1/4
42.0
10
19
C01241238
C01241238
12
R3/8
42.0
11
19
C01241248
C01241248
12
R1/2
42.0
14
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表