目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0B51 - 2x Swivel elbow adaptor
IMI Norgren
Fittings
Pneufit C Metric
Cross Manifolds
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/6_cross_manifolds/c0b51.prj},{NB=C0B510818},{CNSORDERNO=C0B510818},{A=8},{B=G1/8},{BX=9.728},{C=50},{E=27.0},{G=5.0},{H=20.5},{J=18},{KV=14},{INFO=PDF Catalog},{X1=17.900},{X2=2.500},{X3=15.400},{X4=15.000},{X5=0.200},{X6=0.300},{Y1=5.500},{Y2=8.000},{Y6=8.950},{Y7=17.900},{A1=25.600},{A2=0.400},{A3=1.600},{A4=1.150},{A5=1.250},{A6=2.000},{A7=8.700},{B1=13.800},{B2=9.800},{B3=12.500},{B4=14.000},{B5=14.100},{B6=14.500},{B7=11.000},{B8=0.000},{B9=9.300},{C1=13.500},{C2=2.500},{D1=3.000},{D2=8.300},{D3=18.300},{T1=11.500},{T2=6.500},{T3=1.000},{T4=3.500},{T5=8.200},{T6=14.000},{T7=15.766},{T8=12.830},{T9=0.200},{T10=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
E
Height E
[mm]
G
Thread length G
[mm]
H
Length H
[mm]
J
Length J
[mm]
KV
Wrench size KV
[mm]
C0B510418
C0B510418
4
G1/8
50
24.0
5.0
20.5
18
14
C0B510428
C0B510428
4
G1/4
61
26.0
6.5
25.5
22
17
C0B510438
C0B510438
4
G3/8
62
28.0
6.5
26.0
22
21
C0B510448
C0B510448
4
G1/2
70
30.0
8.0
29.5
24
24
C0B510618
C0B510618
6
G1/8
50
25.0
5.0
20.5
18
14
C0B510628
C0B510628
6
G1/4
61
27.0
6.5
25.5
22
17
C0B510638
C0B510638
6
G3/8
62
28.5
6.5
26.0
22
21
C0B510648
C0B510648
6
G1/2
70
30.0
8.0
29.5
24
24
C0B510818
C0B510818
8
G1/8
50
27.0
5.0
20.5
18
14
C0B510828
C0B510828
8
G1/4
61
28.5
6.5
25.5
22
17
C0B510838
C0B510838
8
G3/8
62
30.5
6.5
26.0
22
21
C0B510848
C0B510848
8
G1/2
70
32.0
8.0
29.5
24
24
C0B511018
C0B511018
10
G1/8
50
28.5
5.0
20.5
18
14
C0B511028
C0B511028
10
G1/4
61
30.5
6.5
25.5
22
17
C0B511038
C0B511038
10
G3/8
62
32.5
6.5
26.0
22
21
C0B511048
C0B511048
10
G1/2
70
34.5
8.0
29.5
24
24
C0B511228
C0B511228
12
G1/4
61
36.0
6.5
25.5
22
17
C0B511238
C0B511238
12
G3/8
62
36.0
6.5
26.0
22
21
C0B511248
C0B511248
12
G1/2
70
38.0
8.0
29.5
24
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表