目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C0147 - 90° Swivel elbow adaptor
IMI Norgren
Fittings
Pneufit C Metric
Elbow adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/2_elbow_adaptors_connectors/c0147.prj},{NB=C01470418(M)},{CNSORDERNO=C01470418},{A=4},{B=R1/8},{BX=9.728},{C=24.5},{E=18.5},{G=8},{KV=10},{INFO=PDF Catalog},{X1=24.500},{X2=8.000},{X3=5.000},{X4=8.000},{SW=10.000},{X5=18.450},{X6=0.400},{X7=1.300},{X8=1.100},{X9=0.850},{X10=2.000},{X11=7.800},{R1=0.000},{Y1=5.100},{Y2=9.700},{Y3=5.600},{Y4=8.000},{Y5=10.000},{Y6=10.100},{Y7=10.500},{Y8=8.500},{Y9=10.000},{A1=12.250},{A2=2.000},{U1=4.300},{U2=3.000},{U3=14.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Height C
[mm]
E
Length E
[mm]
G
Thread length G
[mm]
KV
Wrench size KV
[mm]
C01470418
C01470418
4
R1/8
24.5
18.5
8
10
C01470428
C01470428
4
R1/4
26.5
18.5
10
14
C01470438
C01470438
4
R3/8
27.5
18.5
11
17
C01470618
C01470618
6
R1/8
26.5
20.5
8
12
C01470628
C01470628
6
R1/4
29.5
20.5
10
14
C01470638
C01470638
6
R3/8
30.5
20.5
11
17
C01470648
C01470648
6
R1/2
33.5
20.5
14
21
C01470818
C01470818
8
R1/8
28.0
23.0
8
14
C01470828
C01470828
8
R1/4
31.0
23.0
10
14
C01470838
C01470838
8
R3/8
32.0
23.0
11
17
C01470848
C01470848
8
R1/2
35.0
23.0
14
21
C01471018
C01471018
10
R1/8
28.5
23.5
8
17
C01471028
C01471028
10
R1/4
31.5
23.5
10
17
C01471038
C01471038
10
R3/8
32.5
23.5
11
17
C01471048
C01471048
10
R1/2
35.5
23.5
14
21
C01471218
C01471218
12
R1/8
32.5
27.5
8
19
C01471228
C01471228
12
R1/4
34.5
27.5
10
19
C01471238
C01471238
12
R3/8
35.5
27.5
11
19
C01471248
C01471248
12
R1/2
38.5
27.5
14
21
C01471638
C01471638
16
R3/8
43.0
32.5
11
24
C01471648
C01471648
16
R1/2
46.0
32.5
14
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表