目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
C012A/C022A - Straight adaptor (internal hex only)
IMI Norgren
Fittings
Pneufit C Metric
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_c_metric/1_straight_adaptors_connectors/c012a_c022a.prj},{NB=C012A0818},{CNSORDERNO=C012A0818},{A=8},{B=R1/8},{BX=9.728},{C=27.0},{G=8.0},{KV1=5},{INFO=PDF Catalog},{V=3},{X1=10.500},{X2=27.900},{X3=0.400},{X4=1.600},{X5=1.150},{X6=0.750},{X7=2.500},{X8=11.000},{ANG1=0.000},{X9=0.000},{X10=0.000},{ANG2=0.000},{X11=0.000},{ANG3=0.000},{X12=2.500},{X13=13.500},{ANG4=0.300},{Y1=9.300},{Y2=13.800},{Y3=9.800},{Y4=11.700},{Y5=13.600},{Y6=14.000},{Y7=0.000},{U1=8.300},{U2=5.000},{U3=9.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Diameter A
[mm]
B
Thread B
ⁿ/ₐ
C
Length C
[mm]
G
Thread length G
[mm]
KV1
Wrench size KV1
[mm]
C022A0405
C022A0405
4
M5
22.0
4.5
2
C022A0406
C022A0406
4
M6
22.0
4.0
3
C012A0418
C012A0418
4
R1/8
20.5
8.0
3
C012A0428
C012A0428
4
R1/4
20.5
10.0
3
C012A0438
C012A0438
4
R3/8
20.5
11.0
3
C022A0605
C022A0605
6
M5
22.5
5.0
2
C022A0606
C022A0606
6
M6
22.5
4.0
3
C012A0618
C012A0618
6
R1/8
22.0
8.0
4
C012A0628
C012A0628
6
R1/4
22.5
10.0
4
C012A0638
C012A0638
6
R3/8
22.5
11.0
4
C012A0818
C012A0818
8
R1/8
27.0
8.0
5
C012A0828
C012A0828
8
R1/4
25.0
10.0
6
C012A0838
C012A0838
8
R3/8
25.0
11.0
6
C012A0848
C012A0848
8
R1/2
25.0
14.0
6
C012A1018
C012A1018
10
R1/8
28.0
8.0
5
C012A1028
C012A1028
10
R1/4
29.0
10.0
6
C012A1038
C012A1038
10
R3/8
29.0
11.0
8
C012A1048
C012A1048
10
R1/2
29.0
14.0
8
C012A1218
C012A1218
12
R1/8
35.0
8.0
5
C012A1228
C012A1228
12
R1/4
32.5
10.0
6
C012A1238
C012A1238
12
R3/8
32.5
11.0
8
C012A1248
C012A1248
12
R1/2
32.5
14.0
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表