目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
124GA - Pilot operated check valve NPT thread
IMI Norgren
Fittings
Pneufit Imperial
Function fittings
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_12/function_fittings/124ga.prj},{NB=124GA2828},{CNSORDERNO=124GA2828},{C=1.04},{C1=0.37},{E=1.93},{E1=0.84},{G=0.44},{K=0.71},{AF=0.67},{AF1=0.75},{AF2=0.47},{CNSMASSEXACT=77},{VERS=2},{FONT=1.500},{YB=13.157},{YB1=13.157},{YB2=9.728},{XP=18.000},{XA1=11.300},{XA2=10.500},{XL1=21.800},{XL2=49.600},{XE1=26.500},{XE2=9.500},{XH1=17.000},{XH2=12.000},{XH3=19.000},{X1=13.750},{X2=14.800},{X3=1.000},{X4=17.000},{X5=17.000},{X6=8.400},{X7=15.000},{X8=9.000},{X9=0.000},{X10=0.000},{X11=4.000},{Z1=8.750},{Z2=13.467},{Z3=12.333},{F8=13.000},{F9=5.000},{T1=23.150},{T2=8.200},{T3=8.000},{T4=7.000},{T5=0.550},{T6=18.500},{T7=17.000},{T8=11.800},{T9=11.800},{T100=13.500},{T10=12.900},{T11=17.900},{T12=2.000},{T13=3.250},{T14=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
B1
Thread
ⁿ/ₐ
B2
Thread
ⁿ/ₐ
C
Length
[Inch]
C1
Length
[Inch]
E
Length
[Inch]
E1
Length
[Inch]
G
Length
[Inch]
K
Diameter
[Inch]
AF
Wrench size
[Inch]
AF1
Wrench size
[Inch]
AF2
Wrench size
[Inch]
CNSMASSEXACT
Weight
[g]
VERS
ⁿ/ₐ
FONT
[mm]
YB
[mm]
YB1
[mm]
YB2
[mm]
XP
[mm]
XA1
[mm]
XA2
[mm]
XL1
[mm]
XL2
[mm]
XE1
[mm]
XE2
[mm]
XH1
[mm]
XH2
[mm]
XH3
[mm]
X1
[mm]
X2
[mm]
X3
[mm]
X4
[mm]
X5
[mm]
X6
[mm]
X7
[mm]
X8
[mm]
X9
[mm]
X10
[mm]
X11
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
F8
[mm]
F9
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T100
[mm]
T10
[mm]
T11
[mm]
T12
[mm]
T13
[mm]
T14
[mm]
T15
[mm]
T16
[mm]
T17
[mm]
T18
[mm]
T19
[mm]
T20
[mm]
124GA1818
124GA1818
1/8 NPT
1/8 NPT
M5
0.72
0.29
1.61
0.64
0.30
0.57
0.47
0.59
0.31
35
1
1.250
9.728
9.728
5.000
14.500
7.600
8.500
15.400
40.800
18.200
7.300
12.000
8.000
15.000
7.700
11.600
1.000
10.000
14.000
7.500
9.500
7.000
0.000
0.000
4.500
6.250
12.500
10.000
10.000
5.000
18.300
7.200
6.600
6.600
0.200
13.600
12.000
7.800
8.000
10.000
8.638
0.000
1.500
0.000
8.000
12.000
0.200
0.500
8.050
10.500
0.000
124GA2828
124GA2828
1/4 NPT
1/4 NPT
1/8 NPT
1.04
0.37
1.93
0.84
0.44
0.71
0.67
0.75
0.47
77
2
1.500
13.157
13.157
9.728
18.000
11.300
10.500
21.800
49.600
26.500
9.500
17.000
12.000
19.000
13.750
14.800
1.000
17.000
17.000
8.400
15.000
9.000
0.000
0.000
4.000
8.750
13.467
12.333
13.000
5.000
23.150
8.200
8.000
7.000
0.550
18.500
17.000
11.800
11.800
13.500
12.900
17.900
2.000
3.250
12.000
17.000
0.300
0.750
6.820
12.050
10.000
124GA3838
124GA3838
3/8 NPT
3/8 NPT
1/8 NPT
1.21
0.46
2.23
0.98
0.47
0.91
0.79
0.94
0.47
128
3
1.750
16.662
16.662
9.728
23.000
11.900
13.000
25.500
57.400
30.800
11.600
20.000
12.000
24.000
13.550
17.600
1.500
15.000
22.000
11.000
14.000
10.000
0.000
0.000
6.000
10.000
16.200
14.750
14.500
7.000
25.700
10.000
8.750
7.750
0.000
23.000
20.000
0.000
12.000
13.500
12.900
22.000
3.000
4.000
12.000
20.000
0.200
0.800
8.250
14.400
10.000
124GA4848
124GA4848
1/2 NPT
1/2 NPT
1/4 NPT
1.52
0.55
2.78
1.17
0.63
1.04
0.94
1.10
0.67
219
4
2.000
20.955
20.955
13.157
26.500
16.000
16.000
32.500
72.100
38.700
14.000
24.000
17.000
28.000
18.000
22.000
2.000
18.500
25.600
12.600
17.500
12.500
30.979
7.786
6.600
12.000
19.400
19.000
19.000
8.000
32.200
10.000
11.400
8.700
1.800
27.000
24.000
17.000
17.000
19.200
18.200
0.000
3.000
0.000
17.000
24.000
0.500
1.000
10.200
16.000
13.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表