目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
102GA - Pilot Operated Check Valve. BSP Parallel
IMI Norgren
Fittings
Pneufit Metric
Banjo bodies and bolts
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_10/banjo_bodies_bolts/102ga.prj},{NB=102GA2828},{CNSORDERNO=102GA2828},{B=G1/4},{B1=G1/4},{B2=G1/8},{C=26.5},{C1=9.5},{E=48.9},{E1=21.3},{G=6.6},{K=18.0},{AF=17},{AF1=19},{AF2=12},{CNSMASSEXACT=77.3},{INFO=Link},{VERS=0},{VER=2},{FONT=2.000},{NDM=13.157},{NDM2=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
B
Thread
ⁿ/ₐ
B1
Thread
ⁿ/ₐ
B2
Thread
ⁿ/ₐ
C
Length
[mm]
C1
Length
[mm]
E
Height
[mm]
E1
Height
[mm]
G
Height
[mm]
K
Diameter
[mm]
AF
Wrench size
[mm]
AF1
Wrench size
[mm]
AF2
Wrench size
[mm]
CNSMASSEXACT
Weight
[g]
102GA1818
102GA1818
G1/8
G1/8
M5
18.2
7.3
40.8
16.2
5.1
14.5
12
15
8
35.4
102GA2828
102GA2828
G1/4
G1/4
G1/8
26.5
9.5
48.9
21.3
6.6
18.0
17
19
12
77.3
102GA3838
102GA3838
G3/8
G3/8
G1/8
30.8
11.6
56.7
24.8
7.2
23.0
20
24
12
127.7
102GA4848
102GA4848
G1/2
G1/2
G1/4
38.7
14.0
70.6
29.6
8.7
26.5
24
28
17
218.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表