目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
360005 - Male Elbow Adaptor, Female O/D tube to male taper ISO R thread
IMI Norgren
Fittings
Compression Fittings 36 Series Metric
Elbow Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/36_series/elbow_connectors_adaptors/36_0005.prj},{NB=36000512},{CNSORDERNO=36000512},{A=10},{B=R1/4},{XB=13.157},{G=11.11},{J=21.0},{J1=23.0},{K=20.6},{S=6.3},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=8.8782},{INFO=Link},{FONT=1.500},{XA=M15x1.0},{XA1=15.0},{XA2=1.0},{XF=16.5},{XV=12.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[mm]
B
Thread BSP
ⁿ/ₐ
G
Thread Length
[mm]
J
Length
[mm]
J1
Length
[mm]
K
Diameter
[mm]
S
Diameter
[mm]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
36000502
36000502
4
R1/8
9.50
14.9
15.5
11.1
4.7
0
8470
1.9630
36000503
36000503
5
R1/8
9.50
16.5
17.0
12.7
4.7
0
8470
2.6047
36000504
36000504
6
R1/8
9.50
16.5
18.2
14.3
4.7
0
8470
3.3864
36000505
36000505
8
R1/8
9.50
20.0
20.0
15.9
4.7
0
8470
4.6090
36000508
36000508
4
R1/4
11.11
15.7
19.8
14.3
6.3
0
8470
4.1222
36000510
36000510
6
R1/4
11.11
17.2
19.0
14.3
6.3
0
8470
3.7926
36000511
36000511
8
R1/4
11.11
20.6
21.0
15.9
6.3
0
8470
5.0041
36000512
36000512
10
R1/4
11.11
21.0
23.0
20.6
6.3
0
8470
8.8782
36000513
36000513
12
R1/4
11.11
22.2
25.0
23.8
6.3
0
8470
12.4091
36000519
36000519
8
R3/8
12.70
21.8
24.0
17.4
9.6
0
8470
6.6384
36000520
36000520
10
R3/8
12.70
22.0
24.0
20.6
9.6
0
8470
9.0415
36000521
36000521
12
R3/8
12.70
24.5
26.0
23.8
9.6
0
8470
13.0099
36000529
36000529
10
R1/2
15.90
24.9
28.5
23.8
12.7
0
8470
14.5551
36000530
36000530
12
R1/2
15.90
25.4
33.0
28.6
12.6
0
8470
23.0139
36000531
36000531
16
R1/2
15.90
28.0
32.0
28.6
12.7
0
8470
20.0602
36000545
36000545
16
R3/4
19.00
29.0
34.5
28.6
17.5
0
8470
19.9035
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表