目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
340344 - Straight Adaptor, Female O/D tube to female parallel ISO G thread
IMI Norgren
Fittings
Compression Fittings 34 Series Inch
Straight Connectors and Adaptors
Powered by
CAD模型選擇
{imi_precision/3_fittings/34_series/straight_connectors_adaptors/34_0344.prj},{NB=34034408},{CNSORDERNO=34034408},{A=3/16''},{B=G1/8},{D=0.81},{E=0.53},{G=0.25},{S=0.16},{CNSMASSEXACT=0},{CNSDENSITY=8470},{CNSVOLUMEEXACT=1.7231},{INFO=Link},{FONT=1.100},{AX=0.18750},{BX=9.728},{XA=3/8\" x 24 TPI},{XA1=0.37500},{XA2=24},{XF=0.44},{XV=0.35},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
O/D tube
[Inch]
B
Thread BSP
ⁿ/ₐ
D
Length
[Inch]
E
A/F
[Inch]
G
Length
[Inch]
S
Inner Diameter
[Inch]
CNSMASSEXACT
Weight
[g]
CNSDENSITY
Density
[kg/m^3]
CNSVOLUMEEXACT
Volume
[cm^3]
34034408
34034408
3/16''
G1/8
0.81
0.53
0.25
0.16
0
8470
1.7231
34034416
34034416
1/4''
G1/4
1.00
0.60
0.38
0.19
0
8470
2.4672
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表