目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
Locknut - N2 - Accessories
IMI Norgren
Actuators
Compact Cylinders
Accessories
Powered by
CAD模型選擇
{imi_precision/1_actuators/2_compact_actuators/accessories/accessories_n2_compact.prj},{NB=M/P1501/60_20_CA},{CNSORDERNO=M/P1501/60},{BS=20},{P1=available},{P2=available},{P3=available},{P4=-},{P5=-},{P6=-},{BE=M8},{BEX=8},{BEP=1.250},{KV=13},{KW=4.0},{CNSMASSEXACT=0.01},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
BS
Bore Size
[mm]
P1
RA/191000
ⁿ/ₐ
P2
RA/192000
ⁿ/ₐ
P3
RA/193000
ⁿ/ₐ
P4
RM/91000/M
ⁿ/ₐ
P5
RM/92000/M
ⁿ/ₐ
P6
RM/93000/M
ⁿ/ₐ
BE
Thread BE
ⁿ/ₐ
KV
Width across flats KV
[mm]
KW
Width KW
[mm]
CNSMASSEXACT
Weight
[kg]
M/P1500/111
M/P1500/111
12
-
-
-
available
available
available
M3
6
2.0
0.01
M/P1501/80
M/P1501/80
16
-
-
-
available
available
available
M4
7
2.0
0.01
M/P1501/109
M/P1501/109
20
-
-
-
available
available
available
M5
8
2.5
0.01
M/P1501/79
M/P1501/79
25
-
-
-
available
available
available
M6
10
3.0
0.01
M/P1501/60
M/P1501/60
32
-
-
-
available
available
available
M8
13
4.0
0.01
M/P1501/60
M/P1501/60
40
-
-
-
available
available
available
M8
13
4.0
0.01
M/P1501/60
M/P1501/60
20
available
available
available
-
-
-
M8
13
4.0
0.01
M/P1501/60
M/P1501/60
25
available
available
available
-
-
-
M8
13
4.0
0.01
M/P1501/89
M/P1501/89
32
available
available
available
-
-
-
M10x1.25
17
5.0
0.01
M/P1501/89
M/P1501/89
40
available
available
available
-
-
-
M10x1.25
17
5.0
0.01
M/P1501/90
M/P1501/90
50
available
available
available
-
-
-
M12x1.25
19
6.0
0.01
M/P1501/90
M/P1501/90
63
available
available
available
-
-
-
M12x1.25
19
6.0
0.01
M/P1501/91
M/P1501/91
80
-
available
-
-
-
-
M16x1.5
24
8.0
0.02
M/P1501/91
M/P1501/91
100
-
available
-
-
-
-
M16x1.5
24
8.0
0.02
M/P1501/105
M/P1501/105
125
-
available
-
-
-
-
M27x2
41
13.5
0.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表