Closed end-with the Cage (TAM,TLAM)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Shell Type Needle Roller Bearings
Metric Series
Powered by
CAD模型選擇
{iko/iko_bearings/shell_type_needle_rb/metric_series/closed_cage_tam_tlam_asmtab.prj},{NB=TLAM2526},{STDRT=25},{ORDER=TLAM2526},{ORDER1=TLAM 2526},{VRS=1},{VRS1=2},{VERS1=1},{MASS=45.50},{FW=25},{D=32},{C=26},{ST1=2.8},{ST2=0.0},{DA=2.50},{L=19.8},{ZEFF=22},{I=1},{RE=A},{RS=0.3},{DRR=28.0},{SDRR=26.7},{CRR=23.1},{SDTH=28.5},{TM=25.3},{PRL=0.0},{HL=23},{HM=19.5},{H=2.3},{CR=22600},{C0R=42500},{PPATH=assemblies/closed_cage_tam_tlam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
FW
Inscribed circle diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
ST1
Maximum width
[mm]
ST2
Maximum width
[mm]
CR
Basic dynamic load rating
[N]
C0R
Basic static load rating
[N]
TLAM48
4
TLAM48
1.70
4
8
8
0.0
1.0
1350
1010
TLAM59
5
TLAM59
2.00
5
9
9
0.0
1.0
1880
1600
TLAM69
6
TLAM69
2.30
6
10
9
0.0
1.0
2100
1900
TLAM79
7
TLAM79
2.70
7
11
9
0.0
1.0
2490
2450
TLAM810
8
TLAM810
3.30
8
12
10
0.0
1.0
3320
3670
TAM810
8
TAM810
7.10
8
15
10
0.0
1.3
3470
2880
TAM815
8
TAM815
10.10
8
15
15
0.0
1.3
5780
5570
TAM820
8
TAM820
13.30
8
15
20
0.0
1.3
8340
8920
TLAM910
9
TLAM910
3.60
9
13
10
0.0
1.0
3500
4040
TLAM912
9
TLAM912
4.30
9
13
12
0.0
1.0
4460
5510
TAM912
9
TAM912
9.20
9
16
12
0.0
1.3
5140
4880
TAM916
9
TAM916
11.90
9
16
16
0.0
1.3
6960
7210
TLAM1010
10
TLAM1010
4.00
10
14
10
0.0
1.0
3870
4740
TLAM1012
10
TLAM1012
4.80
10
14
12
0.0
1.0
4920
6460
TLAM1015
10
TLAM1015
5.90
10
14
15
0.0
1.0
6390
9040
TAM1010
10
TAM1010
8.50
10
17
10
0.0
1.3
4150
3780
TAM1012
10
TAM1012
10.00
10
17
12
0.0
1.3
5590
5540
TAM1015
10
TAM1015
12.20
10
17
15
0.0
1.3
6920
7300
TAM1020
10
TAM1020
16.00
10
17
20
0.0
1.3
9990
11700
TLAM1210
12
TLAM1210
4.70
12
16
10
0.0
1.0
4350
5810
TLAM1212
12
TLAM1212
9.40
12
18
12
0.0
1.3
6420
7490
TAM1212
12
TAM1212
11.50
12
19
12
0.0
1.3
6000
6310
TAM1215
12
TAM1215
14.00
12
19
15
0.0
1.3
7440
8320
TAM1220
12
TAM1220
18.30
12
19
20
0.0
1.3
10700
13300
TAM1225
12
TAM1225
22.50
12
19
25
0.0
1.3
13800
18300
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
with Seals-with the Cage (TLA..UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Grease retained (YT,YTL)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring (RNAST,RNAST...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC Corporation
26.06.2024
With Seals-with the Cage
NSK Rolling Bearing
07.06.2024
with Cage-Shield Type (NART...R)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel-on-Steel-with Seals (GE...ES-2RS,GE...GS-2RS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CFE...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shaft (WR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Hexagon Hole (CF...BR, B, BUUR, BUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表