Single Lip (OS)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Seals for Needle Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/seals_nrb/single_lip_asmtab.prj},{NB=OS26344},{IDNR=},{STDRT=26},{ORDER=OS26344},{ORDER1=OS 26344},{SD1=26},{D=34},{SB=4.0},{PPATH=single_lip_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
SD1
Shaft Diameter
[mm]
D
Outer Diameter
[mm]
SB
Width
[mm]
OS6102.5
6
OS6102.5
6
10
2.5
OS7112.5
7
OS7112.5
7
11
2.5
OS8123
8
OS8123
8
12
3.0
OS8153
8
OS8153
8
15
3.0
OS9133
9
OS9133
9
13
3.0
OS9163
9
OS9163
9
16
3.0
OS10143
10
OS10143
10
14
3.0
OS10173
10
OS10173
10
17
3.0
OS12163
12
OS12163
12
16
3.0
OS12183
12
OS12183
12
18
3.0
OS12193
12
OS12193
12
19
3.0
OS13193
13
OS13193
13
19
3.0
OS14203
14
OS14203
14
20
3.0
OS14223
14
OS14223
14
22
3.0
OS15213
15
OS15213
15
21
3.0
OS15223
15
OS15223
15
22
3.0
OS15235
15
OS15235
15
23
5.0
OS16223
16
OS16223
16
22
3.0
OS16243
16
OS16243
16
24
3.0
OS16285
16
OS16285
16
28
5.0
OS17233
17
OS17233
17
23
3.0
OS17243
17
OS17243
17
24
3.0
OS17253
17
OS17253
17
25
3.0
OS18243
18
OS18243
18
24
3.0
OS18253
18
OS18253
18
25
3.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Double Lips (DS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shaft (WR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Bore (AR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Steel, Hubless Spur Gears (SSA)
KHK KOHARA GEAR
12.04.2024
Spherical End (A)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Single
NSK Rolling Bearing
15.11.2023
Open Type
NSK Rolling Bearing
15.11.2023
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Metric Design
NSK Rolling Bearing
15.11.2023
Back-to-Back DB
NSK Rolling Bearing
15.11.2023
Back-to-back arrangement DB
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表