for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Inner Rings
Powered by
CAD模型選擇
{iko/iko_bearings/inner_rings/for_shell_type_needle_r_b_m_s.prj},{NB=IRT2216},{IDNR=},{STDRT=22},{ORDER=IRT2216},{MASS=19,1},{SD=22},{F=26},{B=16.5},{SR=0.3},{SDAMIN=24},{SDAMAX=25.0},{BRG1=TA 2616Z},{BRG2=-},{BRG3=YT 2616}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
F
Outer Diameter
[mm]
B
Width
[mm]
SR
rs min
[mm]
SDAMIN
da min
[mm]
SDAMAX
da max
[mm]
BRG1
Assembled bearings (TA...T_TAM)
ⁿ/ₐ
BRG2
Assembled bearings (TLA..Z_TLAM)
ⁿ/ₐ
BRG3
Assembled bearings (YT_YTL)
ⁿ/ₐ
IRT710
7
IRT710
3,2
7
10
10.5
0.3
9
9.7
TA 1010Z
TLA 1010Z
-
IRT712
7
IRT712
3,9
7
10
12.5
0.3
9
9.7
TA 1012Z
TLA 1012Z
-
IRT715
7
IRT715
4,8
7
10
15.5
0.3
9
9.7
TA 1015Z
TLA 1015Z
-
IRT810
8
IRT810
5,1
8
12
10.5
0.3
10
11.0
-
TLA 1210Z
YTL 1210
IRT812
8
IRT812
6
8
12
12.5
0.3
10
11.0
TA 1212Z
TLA 1212Z
YT 1212
IRT815
8
IRT815
7,5
8
12
15.5
0.3
10
11.0
TA 1215Z
-
-
IRT1012
10
IRT1012
5,2
10
13
12.5
0.3
12
12.7
-
TLA 1312Z
-
IRT1012-2
10
IRT1012-2
7,2
10
14
12.5
0.3
12
13.0
-
TLA 1412Z
-
IRT1016-2
10
IRT1016-2
9,6
10
14
16.5
0.3
12
13.0
TA 1416Z
TLA 1416Z
-
IRT1020-2
10
IRT1020-2
11,9
10
14
20.5
0.3
12
13.0
TA 1420Z
-
-
IRT1010-1
10
IRT1010-1
7,9
10
15
10.5
0.3
12
14.0
TA 1510Z
-
-
IRT1012-1
10
IRT1012-1
9,4
10
15
12.5
0.3
12
14.0
TA 1512Z
TLA 1512Z
-
IRT1015-1
10
IRT1015-1
11,7
10
15
15.5
0.3
12
14.0
TA 1515Z
-
-
IRT1020-1
10
IRT1020-1
15,5
10
15
20.5
0.3
12
14.0
TA 1520Z
-
-
IRT1025-1
10
IRT1025-1
19,3
10
15
25.5
0.3
12
14.0
TA 1525Z
-
-
IRT1212
12
IRT1212
6,1
12
15
12.5
0.3
14
14.5
TA 1512Z
TLA 1512Z
-
IRT1216
12
IRT1216
8,1
12
15
16.5
0.3
14
14.5
-
TLA 1516Z
-
IRT1222
12
IRT1222
11
12
15
22.5
0.3
14
14.5
-
TLA 1522Z
-
IRT1212-1
12
IRT1212-1
8,5
12
16
12.5
0.3
14
15.0
-
TLA 1612Z
-
IRT1216-1
12
IRT1216-1
11,2
12
16
16.5
0.3
14
15.0
TA 1616Z
TLA 1616Z
-
IRT1220-1
12
IRT1220-1
13,9
12
16
20.5
0.3
14
15.0
TA 1620Z
-
-
IRT1222-1
12
IRT1222-1
15,2
12
16
22.5
0.3
14
15.0
-
TLA 1622Z
-
IRT1215-2
12
IRT1215-2
13,6
12
17
15.5
0.3
14
16.0
TA 1715Z
-
YT 1715
IRT1220-2
12
IRT1220-2
18
12
17
20.5
0.3
14
16.0
TA 1720Z
-
-
IRT1225-2
12
IRT1225-2
22,5
12
17
25.5
0.3
14
16.0
TA 1725Z
-
YT 1725
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Neddle Roller Bearings (NTB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Flat Seet
NSK Rolling Bearing
07.06.2024
NA48,NA49,NA59,NA69,NK+IR (With Inner Ring)
NTN Corporation
17.10.2023
with Seals-with the Cage (TLA..UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Washer (AS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Bushings - 80B
OILES CORPORATION
15.04.2019
Shielded type ZZ
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表