YYA - Clog-resistant Fine Fog Nozzles Wide-angle Flat Spray
雾的池内(上海)贸易有限公司
公制单位
二流体喷嘴(微雾喷嘴)
Powered by
CAD模型選擇
{ikeuchi/metric_unit/2_fluid_nozzle/yva.prj},{NB=M5FYYA8004S303},{SERIES=YYA},{PCS=M5 depth 5},{LPCS=Rc1/8},{APCS=Rc1/8},{PACS=Rc1/8},{FSS=M8 depth 6},{SAC=80},{SA=80},{ACC=04},{SCC=04},{AP=0.3},{AC=36},{LP=0.05},{SW=170},{SC=5.0},{MDD=15-30},{FPD=0.1},{FPDL=0.4},{FPDA=0.2},{MM=S303},{L1=22.0},{L2=33.7},{L3=8},{L4=2},{H=8},{MA=5},{INFOTEXT=Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.05 MPa.},{INFOTEXT2=Spray width measured at 100 mm from nozzle.},{VER=1},{CS=SP},{SER=M5FYYA},{NDM=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
系列
ⁿ/ₐ
PCS
Pipe conn. Size
ⁿ/ₐ
SAC
Spray angle code
ⁿ/ₐ
SA
Spray angle (e.g)
[°]
SCC
喷量区分
[ℓ/min]
AP
Air press.
[MPa]
AC
Air consumption (e.g)
[Nl/min]
LP
Liquid pressure (e.g)
[MPa]
SW
Spray width
[mm]
SC
喷量
[l/hr]
MDD
Mean droplet dia.
[μm]
FPDL
Free passage diameter (Liquid)
[mm]
FPDA
Free passage diameter (Air)
[mm]
MM
Nozzle material
ⁿ/ₐ
L1
寸法
[mm]
H
寸法
[mm]
MA
Mass
[g]
INFOTEXT
Note 1
ⁿ/ₐ
INFOTEXT2
Note 2
ⁿ/ₐ
M5FYYA8004S303
M5FYYA8004S303
YYA
M5 depth 5
80
80
04
0.3
36
0.05
170
5.0
15-30
0.4
0.2
S303
22.0
8
5
Spray angle measured at c...
Spray width measured at 1...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表